ABB University

We offer training for ABB products, processes and applications, general technology as well as training contracts and training assessment programs.

G810 Megadrive LCI Service and Commissioning - ch

Code G810
Country Switzerland
Language English
Length 5 days
Type of training Instructor-Led Training
Price 5900 CHF
Additional information
==> Course Description

!!NEW!! - ABB employees get a 20% discount on MVD Service & Commissioning Trainings


To contact the relevant Learning Center, select "Switzerland" and location "Turgi - MV AC Drives" or "Turgi - Power Electronics" ----->

Schedule

Start End Location Class language Seats available    
2012-04-23 2012-04-27 Turgi English 5
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-04-23 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-04-24 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-04-25 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-04-26 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-04-27 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-11-19 2012-11-23 Turgi English 6
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-11-19 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-11-20 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-11-21 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-11-22 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-11-23 8:30 AM - 4:30 PM Room 3 Mauron, Dominique

If the current schedule does not meet your needs, please contact the relevant learning center.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America