ABB University

We offer training for ABB products, processes and applications, general technology as well as training contracts and training assessment programs.

Composer Engineering

Code GB470
Country United Kingdom
Language English
Length 5 days
Type of training Instructor-Led Training
Price 1995 GBP
Additional information
Course Duration
The duration is 4.5 days - Monday-Thursday at 0900 - 1600, and ending on Friday at 1200.

Course Type
This is an instructor led course. Approximately 50% of the time is used for hands-on labs and exercises.

Course Goal
The goal of the course is to provide students with the base knowledge to be able to use the Composer Engineering Workstation to set up, configure, load and troubleshoot a Harmony Controller and its associated I/O and tag list.

Student Profile
This training is designed for process, system and application engineers.

Schedule

Start End Location Class language Seats available    
2012-04-30 2012-05-04 Stone, Staffs English 6
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-04-30 9:00 AM - 4:30 PM Stone LR2 Harper, Nick
2012-05-01 9:00 AM - 4:30 PM Stone LR2 Harper, Nick
2012-05-02 9:00 AM - 4:30 PM Stone LR2 Harper, Nick
2012-05-03 9:00 AM - 4:30 PM Stone LR2 Harper, Nick
2012-05-04 9:00 AM - 12:00 PM Stone LR2 Harper, Nick

If the current schedule does not meet your needs, please contact the relevant learning center.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America