ABB University

We offer training for ABB products, processes and applications, general technology as well as training contracts and training assessment programs.

G740 - ACS 5000 Medium Voltage Drive Service and Commissioning - ch

Code G740
Country Switzerland
Language English
Length 5 days
Type of training Instructor-Led Training
Price 5900 CHF
Additional information
==> Course Description

!!NEW!! - ABB employees get a 20% discount on MVD Service & Commissioning Trainings

To contact the relevant Learning Center, select "Switzerland" and location "Turgi - MV AC Drives" or "Turgi - Power Electronics" ----->

Schedule

Start End Location Class language Seats available    
2012-03-19 2012-03-23 Turgi English 4
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-03-19 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-03-20 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-03-21 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-03-22 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-03-23 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-07-02 2012-07-06 Turgi English 4
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-07-02 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-07-03 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-07-04 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-07-05 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-07-06 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-10-01 2012-10-05 Turgi English 8
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-10-01 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-10-02 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-10-03 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-10-04 8:30 AM - 4:30 PM Room16 Wei, Yihui
2012-10-05 8:30 AM - 4:30 PM Room16 Wei, Yihui

If the current schedule does not meet your needs, please contact the relevant learning center.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America