ABB University

We offer training for ABB products, processes and applications, general technology as well as training contracts and training assessment programs.

AC450 Configuration and Programming

Code A331
Country India
Language English
Length 5 Days
Type of training Instructor-Led Training
Additional information Course Duration
-------------------
The duration is 5 days.

Course Goal
--------------
The goal of this course is to teach the participants the basics of Control systems and in particular the engineering details of the MP200/AC450 Controller

Student Profile
------------------
The participant will be any personnel responsible for the operation and or maintenance of the ABB MP200/AC450 Controller.

Prerequisites and Recommendations
-------------------------------------------
The student should have a fair understanding of the basics of control systems, Instrumentation and process control.

Description
-------------
This course will teach all attendees the basics of the ABB Control systems. It will also cover topics on Database Management- Dimensioning, creation and modification of various Databases in the controller. It will also cover details on PC Programs Management- Dimensioning , Insertion, Connection of various PC Programs

Course Objectives
----------------------
Upon completion of this course, students will be able to:
> Perform certain hardware checks on MP200/AC450 controllers
> Communicate with Advant 100 Engineering Station
> Navigate through the basics of Advant 100 Engineering Station.
> Database Management
> Dimension, creation and modification of several Database elements.
> PC Program Management
> Dimension, Insert, Connect and execute the PC Programs
> Communication - MB 300
> Communication between PC Programs and between Controllers.
> Finally, maintain the control upto a basic level with certain tips on troubleshooting.

Main Topics
--------------
> Course Introduction
> Basics of Process Control
> Hardware details of MP200
> Hardware Details of AC450
> Database Management
> PC Program Management
> Communication
> General Troubleshooting tips
> General Discussion

Schedule

This course is not scheduled. Please contact the relevant learning center.




  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America