ABB University

We offer training for ABB products, processes and applications, general technology as well as training contracts and training assessment programs.

G830 MEGADRIVE LCI with AC 800PEC Service and Commissioning - ch

Code G830
Country Switzerland
Language English
Length 5 days
Type of training Instructor-Led Training
Price 5900 CHF
Additional information
==> Course Description

!!NEW!! - ABB employees get a 20% discount on MVD Service & Commissioning Trainings


To contact the relevant Learning Center, select "Switzerland" and location "Turgi - MV AC Drives" or "Turgi - Power Electronics" ----->

Schedule

Start End Location Class language Seats available    
2012-02-27 2012-03-02 Turgi English 6
Status:
Participants
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-02-27 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-02-28 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-02-29 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-03-01 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-03-02 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-06-11 2012-06-15 Turgi English 7
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-06-11 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-06-12 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-06-13 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-06-14 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-06-15 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-11-05 2012-11-09 Turgi English 8
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-11-05 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-11-06 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-11-07 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-11-08 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-11-09 8:30 AM - 4:30 PM Room 3 Mauron, Dominique

If the current schedule does not meet your needs, please contact the relevant learning center.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America