ABB University

We offer training for ABB products, processes and applications, general technology as well as training contracts and training assessment programs.

AC400 & 800xA Maintenance - UK

Code GB240
Country United Kingdom
Language English
Length 5 days
Type of training Instructor-Led Training
Price 1995 GBP
Additional information
Course Duration
The duration is 5 days and runs Monday 9:00 to Friday 12:00

Course Type
This is an instructor led course with interactive classroom discussions and associated lab exercises. Approximately 60% of the course is hands-on lab activities.

Course Goal
The goal of this course is to teach the basic maintenance techniques used in System 800xA with AC400 Advant controllers.

Student Profile
This training is targeted to Instrument Maintenance Engineers, Technicians who need to access the system in a front line fault diagnosis role.

Prerequisites and Recommendations
Students should have a basic knowledge of a Microsoft Windows Operating system.



Schedule

Start End Location Class language Seats available    
2012-03-12 2012-03-16 Stone, Staffs English 5
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-03-12 9:00 AM - 4:30 PM Stone LR2 Harper, Nick
2012-03-13 9:00 AM - 4:30 PM Stone LR2 Harper, Nick
2012-03-14 9:00 AM - 4:30 PM Stone LR2 Harper, Nick
2012-03-15 9:00 AM - 4:30 PM Stone LR2 Harper, Nick
2012-03-16 9:00 AM - 12:00 PM Stone LR2 Harper, Nick

If the current schedule does not meet your needs, please contact the relevant learning center.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America