ABB University

We offer training for ABB products, processes and applications, general technology as well as training contracts and training assessment programs.

G839 MEGADRIVE Hands-on and Update Training - ch

Code G839
Country Switzerland
Language English
Length 3
Type of training Instructor-Led Training
Price 3630 CHF
Additional information
==> Course Description

!!NEW!! - ABB employees get a 20% discount on MVD Service & Commissioning Trainings


To contact the relevant Learning Center, select "Switzerland" and location "Turgi - MV AC Drives" or "Turgi - Power Electronics" ----->

Schedule

Start End Location Class language Seats available    
2012-03-05 2012-03-07 Turgi English 8
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-03-05 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-03-06 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-03-07 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-06-18 2012-06-20 Turgi English 7
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-06-18 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-06-19 8:30 AM - 4:30 PM Room 3 Mauron, Dominique
2012-06-20 8:30 AM - 4:30 PM Room 3 Mauron, Dominique

If the current schedule does not meet your needs, please contact the relevant learning center.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America