ABB University
We offer training for ABB products, processes and applications, general technology as well as training contracts and training assessment programs.
G731 - ACS 5000 Medium Voltage Drive Operation and Maintenance AIR COOLED
|
Code |
G731
|
|
Country |
Switzerland
|
|
Language |
English
|
|
Length |
3 days
|
|
Type of training |
Instructor-Led Training
|
|
Price |
3700 CHF
|
|
Additional information |
Objectives
The ACS 5000 is a modular type medium voltage AC drive platform for applications driven by megawatt class standard asynchronous or syn¬chro¬nous motors up to 6.9 kV. This product platform is based on latest technologies such as Voltage Source Inverter Multilevel-Fuseless topology (VSI-MF), IGCT power semiconductors and sophisticated control principles based on DTC. The ACS 5000 platform is suitable for drive applications like bar and rod mills, conveyors and pump storage plants etc. within a power range of 2 to 7 MVA and output frequencies between 0 and 75 Hz.
The participants will learn how to operate, maintain and troubleshoot the ACS 5000 air cooled drive system.
Upon completion of this course, the participants will be able to understand the drive system topology, to locate and replace faulty hardware components and to carry out preventive maintenance.
Using available programs and troubleshooting tools will be trained by practical exercises.
Contents
General Topics • Introduction to product • Different configurations • Medium voltage safety requirements Hardware Description (Power Electronics & Control) • Functions of components and PCBs (printed circuit boards) • Hardware schematics and electrical drawings • PCB settings and configurations Air Cooling System • Cooling circuit description • Preventive maintenance Operation • Energizing and de-energizing the converter Start / stop sequence • Using local control panels and DriveWindow tool Software Introduction • Inverter software concept • Data exchange between modules Setting parameters Fault-tracing and Troubleshooting • Interpretation of alarm and fault messages • Replacement of PCBs and components • Getting help from ABB
Methods
Lectures and demonstrations Practical exercises with demonstration material Visit of the assembly line
Participants
Electricians, technicians and engineers who will operate, maintain or troubleshoot the ACS 5000 air cooled drive system
Prerequisites
Basic knowledge on asynchronous and synchro¬nous motors and drive engineering Basic knowledge on use of MS Windows based computers Training and documents in English
Add
Max. 6 participants On-site training on request
Price
CHF 3'590.-
|
Schedule
| Start |
End |
Location |
Class language |
Seats available |
|
| 2010-03-22 |
2010-03-24 |
Turgi |
English |
7 |
Details |
|
|
| 2010-06-14 |
2010-06-16 |
Turgi |
English |
8 |
Details |
|
|
| 2010-11-01 |
2010-11-03 |
Turgi |
English |
8 |
Details |
|
|
If the current schedule does not meet your needs, please contact the relevant learning center.