ABB University

We offer training for ABB products, processes and applications, general technology as well as training contracts and training assessment programs.

G795 Drive Monitor

Code G795
Country Switzerland
Language English
Length 2 days
Type of training Instructor-Led Training
Price 2160 CAD
Additional information Description
DriveMonitorTM is a diagnostic intelligent tool installed in a MV Drive system and designed to automatically collect and analyse selected drive signals and parameters. It can be installed inside or outside the drive and can monitor up to nine drive units. (ACSx000 and LCI).
It consists of an industrial PC with embedded firewall, as well as the software layer continuously monitoring the drive status and collecting relevant data. A touch panel is available as option.
DriveMonitorTM also generates application specific alarms and measurements, as well as automatic reports, extremely useful in determining the root cause of an event.
The remote monitoring is performed via an Internet connection; the embedded firewall allows the access only to ABB experts and / or user’s personnel nominated by the customer. The access is read – only, the operation of the system from the remote computer is not permitted.
Diagnostics and troubleshooting with remote monitoring is available in a service contract with a local ABB unit or directly with ABB Switzerland Ltd.
Objectives
The participants will learn how to access and use DriveMonitorTM , as well as how to install and troubleshoot the system.
Upon completion of this course the participants will be able to remotely connect to DriveMonitorTM computer and perform fault tracing and troubleshooting (provided they already have the specific drive knowledge) or work in conjunction with the ABB expert in the case of a service contract.
Contents
? Overview: general presentation of the system, differences between DriveMonitorTM and other monitoring tools
? Hardware Description: Industrial PC with embedded firewall, Touch panel
? Software Presentation: Events (alarms, faults, signals and family definition, fault handling), Loggers, Monitoring, Reporting
? Installation and start-up: Fiber Optic (FO) and network hardware connections, NDBU95 settings, internet and DriveMonitorTM settings.
? Maintenance and troubleshooting
Methods
Lectures and demonstrations
Practical exercises with Demo equipment (DriveMonitorTM units connected to drives).
Participants
Technicians and engineers involved in the maintenance and troubleshooting of MV drive systems.



Prerequisites
Basic knowledge of MS Windows based computers
Basic knowledge of the MV drives installed in the system
Good English knowledge

CHF 2'100.- per person

Duration
2 days
Add
Max. 6 participants
On-site training available on request

Schedule

Start End Location Class language Seats available  
2010-02-08 2010-02-09 Turgi English 6 Details
2010-05-25 2010-05-26 Turgi English 6 Details
2010-09-20 2010-09-21 Turgi English 6 Details


If the current schedule does not meet your needs, please contact the relevant learning center.




  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America