|
Code |
G840
|
|
Country |
Switzerland
|
|
Language |
English
|
|
Length |
5 days
|
|
Type of training |
Instructor-Led Training
|
|
Price |
0 CHF
|
|
Additional information |
Description
MEGATROL combines the variable speed drive MEGADRIVE and UNITROL 6800 excitation system of a gasturbine power generating group. It starts the gasturbine with its frequency converter part and controls the generator voltage after the machine group reach its rated speed. Its design is based on ABB’s high performance controller family AC 800PEC.
Objectives
The course goal is to teach students to start-up, adjust, operate, maintain and troubleshoot the MEGATROL system. Upon completion of this course, the students: • know the function of a gasturbine starter as part of MEGATROL? • know the different modes of the start up sequence • are able to operate and maintain the MEGATROL? • Remembers the synchronous machine and its various operating conditions at rated speed • Know the principle operation of the excitation system • Are familiar with the principle function of the electronic devices • Can read and interpret the hardware drawing • Are able to operate the voltage regulator using the excitation control terminal as well as the Control Terminal of the drive part • Can explain the most important software functions • Are able to localize and replace defective components
Contents
• Power electronics in general • The function of rectifiers and converters • Safety regulations • The variable speed drive of MEGATROL? • The principle operation of the Static Frequency Converter • The various operating modes during the start up sequence of the gas turbine group • The Regulation circuits of the starter • The Characteristic curves of the starter • Limitations, monitoring and protection of the starter • How to use the LCI Control Terminal, Events, Transient Recorder etc • Setting and indication of the hardware components • Interfaces to peripherals • Air cooling • The power converters, Thyristors • How to read the Hardware schematics • Replacement of defective components, downloads • How to use the software tools, PECInstaller • Ethernet addressing
The Excitation System of MEGATROL
• Basic of excitation system and operating condition of the synchronous machine • Hardware configurations, redundancy principle • Setting and indication of the hardware components • How to read the Hardware schematics • Principle operation of the software • Voltage regulator with limiters and power system stabilizer • Superimposed cos phi / VAr control • Channel and follow-up control • Monitoring and protection • Logic control • Ethernet addressing • How to use the software tools, PECinstaller, releated to the excitation part • How to use Excitation Control Terminal, Operation, Tending etc. • How to use the Converter Control Panel CCP • Commissioning procedures and settings • How to perform simple functional tests • Maintenance and troubleshooting procedures • How to replace defective components
Methods
Lectures for introduction Practical exercise using demo units
Participants
Operation and Maintenance staff
Prerequisites
Basic knowledge of electronics and power generation Personal computer knowledge is required
Duration
5 days
Adds
Number of Participants: max. 6
|