ABB University

We offer training for ABB products, processes and applications, general technology as well as training contracts and training assessment programs.

Smart Platform with QCS LAN

Code C232
Country United States
Language English
Length 10 Days
Type of training Instructor-Led Training
Price 5980 USD
Additional information

==> Course Description
(PDF format)

Schedule

Start End Location Class language Seats available    
2012-10-01 2012-10-12 Columbus, OH English 10
Status:
Scheduled
Availability:
Open
Remarks:
Day Time Classroom Instructor
2012-10-01 8:30 AM - 4:30 PM Classroom 118A [CMH] Wilkins, Tom
2012-10-02 8:30 AM - 4:30 PM Classroom 118A [CMH] Wilkins, Tom
2012-10-03 8:30 AM - 4:30 PM Classroom 118A [CMH] Wilkins, Tom
2012-10-04 8:30 AM - 4:30 PM Classroom 118A [CMH] Wilkins, Tom
2012-10-05 8:30 AM - 4:30 PM Classroom 118A [CMH] Wilkins, Tom
2012-10-08 8:30 AM - 4:30 PM Classroom 118A [CMH] Wilkins, Tom
2012-10-09 8:30 AM - 4:30 PM Classroom 118A [CMH] Wilkins, Tom
2012-10-10 8:30 AM - 4:30 PM Classroom 118A [CMH] Wilkins, Tom
2012-10-11 8:30 AM - 4:30 PM Classroom 118A [CMH] Wilkins, Tom
2012-10-12 8:30 AM - 12:00 PM Classroom 118A [CMH] Wilkins, Tom

If the current schedule does not meet your needs, please contact the relevant learning center.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America