United States of America / English (change preferences)

Zirconia Oxygen Analyzer Products

The more efficient your combustion process, the more profitable your operation will become. Fuel efficiency also leads to reduced pollution, helping you to comply with environmental legislation – supported by ABB products that carry MCERTS and TÜV accreditations. By measuring the levels of oxygen and other gases present in your flue or furnace, you can ensure that the air:fuel ratio is optimised for maximum fuel efficiency.

ABB’s expertise in oxygen analysis has enabled us to design and manufacture the world’s leading oxygen probes for combustion control. With designs founded on innovative electrode technology and the concept of full serviceability on site, our probes are the most reliable, flexible and cost-effective available.

Zirconia Oxygen Products for:


Safe Area - Small Boiler Systems
AZ100
>>read more
Zirconia Oxygen Analyzer
Temperature
Range
-20°C to 600°C
(-4°F to 1,118°F)
Transmitter TypeAZ100 (Wall- or Panel-mount
FunctionalityGeneral purpose, small gas- or oil-fired boilers
Applications- Inert gas generators
- Oxygen enrichment



Safe Area - Probes
ZFG2ZGP2
>>read more >> read more
Low-Temperature Zirconia Oxygen Probe
Temperature
Range
20 to 600°C
(68 to 1,118°F)
600 to 1,400°C
(1,112 to 2,552°F)
Interface Unit suppliedNoNo
Transmitter typeZMTZMT
- Autocal
- Combustion Efficiency
- Humidity
- Autocal
- Combustion Efficiency
- Humidity
ZDT-FGZDT-FG
- General purpose- General purpose
Applications - Oil, gas and pulverised fuel
- industrial boilers
- Recovery boilers
- Cement or lime kilns
- Incinerators
- Ship-board boilers
- Inert gas generators,
- Annealing ovens
- Blast furnaces
- Coal mills
- Oxygen enrichment
- High variance from low to high temperatures
- Soaking pits
- Re-heat furnaces
- Incinerators
- Process heaters
- Fluid bed boilers
- Ore roasters
- Kilns
- Calcinating furnaces

Safe Area - Transmitters
ZMTZDT-FGZDT-GP
>>read more>>read more>>read more
Use with probeZFG2 or ZGP2ZFG2ZGP2
Interface unit suppliedNoNoNo
Functionality- Autocal
-Combustion Efficiency
-Humidity
Gereral purposeGeneral Purpose

Hazardous Area - Probes
EXFG
EXGP
EXGP Thumbnail
Temperature
Range
20 to 600°C
(68 to 1,118°F)
600 to 1,400°C
(1,112 to 2,552°F)
Interface unit supplied
Yes
No
Yes
No
Functionality
Local calibration & Display
Safe area mounted instrument
Local calibration & Display
Safe area mounted instrument
4680 Wall-mount
4685 Panel-mount
ZMT
4680 Wall-mount
4685 Panel-mount
ZMT
Applications- Petrochemical
- Pharmaceutical
- Fertilizer plants
- Boiler and burners
- Petrochemical
- Pharmaceutical
- Fertilizer plants
- Boiler and burners




Hazardous Area - Transmitters
4680
4685
ZMT
Mounting
Wall
Panel
Wall
Interface unit supplied
Yes
Yes
No
Functionality
Local calibration & display via Interface Unit
Local calibration & display via Interface Unit
Safe area mounted instrument

Application overview
AZ100
ZFG2
ZGP
EXFG
EXGP
>>read more>>read more >> read more
Small gas- or oil-fired boilers
l
l
l
Oil, gas and pulverised fuel Industrial boilers
l
l
l
Recovery boilers
l
l
l
Ship-board boilers
l
l
l
Fluid bed boilers
l
l
l
Inert gas generators,
l
l
Annealing ovens
l
Blast furnaces
l
Re-heat furnaces
l
Calcinating furnaces
l
Process heaters
l
Oxygen enrichment
l
l
Cement or lime kilns
l
Kilns
l
Incinerators
l
l
Coal mills
l
High variance from low to high temperatures
l
Soaking pits
l
Ore roasters
l
Petrochemical
l
l
Pharmaceutical
l
l
Fertilizer plants
l
l



  • Rate this page
     
  • E-mail this page
     

ABB contact for

United States of America
 
seitp330 b3a7cb2c3a916803c1256cd9003aa523