More than 30 years with ABB Robotics

1974: The world’s first microcomputer controlled electric industrial robot, IRB 6 from ASEA, was delivered to a small mechanical engineering company in southern Sweden. The design of this robot had been patented already 1972. IRB 6
Flags - usa, germany and uk 1975: First export orders to USA, Germany, and UK.
1975: The first robot for arc welding sold (IRB 6).
1977: First robots installed in France and Italy. Flags - france and italy
IRB 60 S1 1979: First electrical robot for spot welding (IRB 60)
1979: First robot installed in Spain Flag - spain
Japanese 1982: Introduction on the Japanese market
1983: New control system. S2, Outstanding HMI, Menu programming, TCP (tool center point) and the joy stick is introduced. Allows control of several axes. S2
painting red car 1986: ASEA bought Trallfa robot operations, Bryne, Norway. Trallfa launched the world's first painting robot in 1969. Sales boomed in mid eighties when the automotive industry started to paint bumpers and other plastic parts.
1986: IRB 2000 a 10 kg robot - the first robot driven by AC motors - backlash free gearboxes - large working range, - great accuracy IRB2000
Milacron 1990: ABB bought the robot activities of Cincinatti Milacron, USA. Through the acquisition ABB pronounced the focus on SpotWelding and got a strong base for growth in the American Automotive Industry.
1991: Acquisition of Graco, USA (robotic painting).
painting white
Atomiser 1991: Acquisition of the paint application group Ransburg Automotive (inventor of electrostatic painting, Atomizers).
1991: IRB 6000, a large 200 kg robot, introduced. This first modular robot becomes the fastest and most accurate spot welding robot on the market. IRB6000
Hollow wrist 1991: Unique hollow wrist introduced on painting robots, allows faster and more agile motions.
1992: Acquisition of Astrobotic, France, lays the basis of ABB's activities within Consumer Industry.
Astrobotic
Automotive 1994: Acquisition of the French company ACMA Robotics, lays the foundation of a strong position in the French Automotive Industry.
1994: S4 - break-through in user-friendliness (windows type HMI) - full dynamic models, gives outstanding performance - Flexible Rapid language. S4C
1996: Integrated Arc Welding Power Source in robot cabinet.
1998: Launch of the FlexPicker robot, the world's fastest pick and place robot picking
RobotStudio 1998: RobotStudio, the first simulation tool based on virtual controller identical to the real one revolutionise off-line programming.
2000: The pick and place software PickMaster is introduced. Unique plug and produce functionality. pickmaster
500 kg + 2001: Launch of IRB 7600, the world's first industrial robot to handle 500 kg.
2002: ABB becomes the first company in world to sell 100,000 robots. 100 000 robots
2002: VirtualArc - true arc weld simulation tool that gives robot welding engineers full 'off-line' control of the MIG/MAG process.


2002: Launch of IRB 6600 at Euroblech, a Power Robot with bend-over-backwards flexibility.

IRB 6600
TeachSaver 2003: TeachSaver, a revolutionary software for reducing programming time in cleaning, is launched at GIFA.
2003: Adding Power to RobotStudio - PowerPacs are tailor made applications for various processes such as welding, cutting, painting and foundry.
30 years in Robotics


2004: 30 years in Robotics. Since the start in 1974 ABB has sold more than 100,000 robots and is one of the world´s largest robot supplier.


2004: Launch of IRC5 - the new Robot Controller.
It sets new standards with its modular concept, a completely new ergonomically-designed Windows interface unit, and fully coordinated multiple (up to four) robot control through the MultiMove function.

IRC5


2005: Launch of 55 new products and robot functions, included with 4 new robots; IRB 660, IRB 4450S, IRB 1600 and IRB 260

     


  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
Service: Robotics
 
seitp327 583a073bb0bb1922c12570c1004d3e6b