Search Results Loading...
Product
Information Show items
M6/8.STA
1SNA115359R0200
M6/8.STA Screw Clamp Terminal Blocks - Test disconnect with a screwdriver sliding link - Grey
 
Extended Product Type :
M6/8.STA
Product ID :
1SNA115359R0200
EAN :
3472591153590
Long Description :
- Compact disconnect terminal blocks: - Secure your disconnect operations with the disconnect orange sliding link operated with a screwdriver, - Ease your test operations with the 2 built-in test sockets compatible with DIA 4 mm 0.157 in test plugs.
Color :
Grey
Insulation Material :
Polyamide
Gauge Type :
A5
Product Name :
Terminal block
Sub-Function :
With sliding link
Function :
Disconnect
Sub-Function 2 :
With 2 test sockets DIA 4 mm 0.157 in
Sub-Function 3 :
With sliding link
Sub-Function 4 :
With 2 test sockets DIA4
Pollution Degree :
3
M4/8.SFT
1SNA115662R2200
M4/8.SFT Screw Clamp Terminal Blocks - For 5 x 20 and 5 x 25 fuses - with test socket - Grey
 
Extended Product Type :
M4/8.SFT
Product ID :
1SNA115662R2200
EAN :
3472591156621
Long Description :
- Protect your circuits with 5x20 and 5x25 fuse terminal blocks (fuse not supplied with terminal blocks), - Ease the test with built-in test sockets.
Color :
Grey
Insulation Material :
Polyamide
Gauge Type :
A4
Product Name :
Terminal block
Sub-Function :
For 5x20 and 5x25 Fuses
Function :
Fuse
Sub-Function 2 :
With 2 test socket screws DIA 2 mm 0.079 in
Sub-Function 3 :
For 5x20 and 5x25 Fuses
Sub-Function 4 :
With 2 test sockets DIA2
Pollution Degree :
3
D6/10.SNBTB2
1SNA115929R1600
D6/10.SNBTB2 Screw Clamp Terminal Blocks - Test disconnect with blade - Grey
 
Extended Product Type :
D6/10.SNBTB2
Product ID :
1SNA115929R1600
EAN :
3472591159295
Long Description :
- Ease your disconnect operations with the disconnect blade, - Ease your test operations with built-in test sockets compatible with DIA 4 mm 0.157 in test plugs.
Color :
Grey
Insulation Material :
Polyamide
Gauge Type :
A5
Product Name :
Terminal block
Sub-Function :
With blade
Function :
Disconnect
Sub-Function 2 :
With 2 test sockets DIA 4 mm 0.157 in
Sub-Function 3 :
With blade
Sub-Function 4 :
With 2 test sockets DIA4
Pollution Degree :
3
M6/8.ST1
1SNA115237R1000
M6/8.ST1 Screw Clamp Terminal Blocks - Test disconnect with a screwdriver sliding link - Grey
 
Extended Product Type :
M6/8.ST1
Product ID :
1SNA115237R1000
EAN :
3472591152371
Long Description :
- Secure your disconnect operations with the disconnect sliding link operated with a screwdriver, - Ease your test operations with the 2 independent built-in test sockets compatible with DIA 4 mm 0.157 in test plugs.
Color :
Grey
Insulation Material :
Polyamide
Gauge Type :
A5
Product Name :
Terminal block
Sub-Function :
With sliding link
Function :
Disconnect
Sub-Function 2 :
With 2 test sockets DIA 4 mm 0.157 in
Sub-Function 3 :
With sliding link
Sub-Function 4 :
With 2 test sockets DIA4
Pollution Degree :
3
M6/8.ST3
1SNA115239R2200
M6/8.ST3 Screw Clamp Terminal Blocks - Test disconnect with insulated rod sliding link - Grey
 
Extended Product Type :
M6/8.ST3
Product ID :
1SNA115239R2200
EAN :
3472591152395
Long Description :
- Secure your disconnect operations with the disconnect sliding link operated with a screwdriver, - Ease your test operations with the 2 independent built-in test sockets compatible with DIA 4 mm 0.157 in test plugs.
Color :
Grey
Insulation Material :
Polyamide
Gauge Type :
A5
Product Name :
Terminal block
Sub-Function :
With sliding link
Function :
Disconnect
Sub-Function 2 :
With 2 test sockets DIA 4 mm 0.157 in
Sub-Function 3 :
With rod sliding link
Sub-Function 4 :
With 2 test sockets DIA4
Pollution Degree :
3
D6/10.SNBTB1
1SNA115928R1500
D6/10.SNBTB1 Screw Clamp Terminal Blocks - Test disconnect with blade - Grey
 
Extended Product Type :
D6/10.SNBTB1
Product ID :
1SNA115928R1500
EAN :
3472591159288
Long Description :
- Ease your disconnect operations with the disconnect blade, - Ease your test operations with built-in test sockets compatible with DIA 4 mm 0.157 in test plugs.
Color :
Grey
Insulation Material :
Polyamide
Gauge Type :
A5
Product Name :
Terminal block
Sub-Function :
With blade
Function :
Disconnect
Sub-Function 2 :
With 1 test socket DIA 4 mm 0.157 in
Sub-Function 3 :
With blade
Sub-Function 4 :
With 1 test socket DIA4
Pollution Degree :
3
M6/8.ST1.IP20
1SNA115971R1000
M6/8.ST1.IP20 Screw Clamp Terminal Blocks - Test disconnect with a screwdriver sliding link - Grey
 
Extended Product Type :
M6/8.ST1.IP20
Product ID :
1SNA115971R1000
EAN :
3472591159714
Long Description :
- Terminal blocks especially designed for current transformers circuits: - easy and secured current measurement thanks to the 2 built-in test yellow sockets compatible with IP20 DIA 4 mm 0.157 in test plugs, - convenient short-circuit operations with the PCS sliding short circuiting bridges from 2 to 4 poles, - test sockets available as well in black, green, grey and blue.
Color :
Grey
Insulation Material :
Polyamide
Gauge Type :
A5
Product Name :
Terminal block
Sub-Function :
With sliding link
Function :
Disconnect
Sub-Function 2 :
With two yellow test sockets DIA 4 mm 0.157 in
Sub-Function 3 :
With sliding link
Sub-Function 4 :
With 2 insulated test sockets DIA4
Pollution Degree :
3
M6/8.ST1.V0.IP20
1SNA195639R2400
M6/8.ST1.V0.IP20 Screw Clamp Terminal Blocks - Test disconnect with a screwdriver sliding link - Beige
 
Extended Product Type :
M6/8.ST1.V0.IP20
Product ID :
1SNA195639R2400
EAN :
3472591956399
Long Description :
- Terminal blocks especially designed for current transformers circuits: - easy and secured current measurement thanks to the 2 built-in test yellow sockets compatible with IP20 DIA 4 mm 0.157 in test plugs, - convenient short-circuit operations with the PCS sliding short circuiting bridges from 2 to 4 poles, - test sockets available as well in black, green, grey and blue.
Color :
Beige
Insulation Material :
Polyamide
Gauge Type :
A5
Product Name :
Terminal Block
Sub-Function :
by sliding contact
Function :
Disconnect
Sub-Function 2 :
With two yellow test sockets DIA 4 mm 0.157 in
Pollution Degree :
3
Flammability According to UL94 :
V0
M4/8.SFT.V0
1SNA195662R2300
M4/8.SFT.V0 Screw Clamp Terminal Blocks - For 5 x 20 and 5 x 25 fuses - with test socket - Beige V0
 
Extended Product Type :
M4/8.SFT.V0
Product ID :
1SNA195662R2300
EAN :
3472591956627
Long Description :
- Protect your circuits with 5x20 and 5x25 fuse terminal blocks (fuse not supplied with terminal blocks), - Ease the test with built-in test sockets.
Color :
Beige V0
Insulation Material :
Polyamide
Gauge Type :
A4
Product Name :
Terminal Block
Sub-Function :
For 5x20 and 5x25 Fuses
Function :
Fuse
Sub-Function 2 :
With 2 test socket screws DIA 2 mm 0.079 in
Pollution Degree :
2
Flammability According to UL94 :
V0
M6/8.STP1
1SNA115529R1500
M6/8.STP1 Screw Clamp Terminal Blocks - Disconnect with push-turn knob - with test socket - Grey, Orange
 
Extended Product Type :
M6/8.STP1
Product ID :
1SNA115529R1500
EAN :
3472591155297
Long Description :
- Ease your disconnect operations with the disconnect 1/4 turn push-turn knob, - Possibility to seal in the open and closed position, - Ease your test operations with the built-in test socket.
Color :
Grey, Orange
Insulation Material :
Polyamide
Product Name :
Terminal block
Mounting Type :
A: Closing operation ([]) B: Opening operation ([]) 1: Push ([]) 2: Turn ([]) 3: Stop
Sub-Function :
Disconnect with blade
Function :
Disconnect
Sub-Function 2 :
With 2 test sockets DIA 4 mm 0.157 in
Sub-Function 3 :
With push turn knob
Sub-Function 4 :
With 2 test sockets DIA4
Pollution Degree :
3
More Search Options
With All Words
 
With Some Words
 
Exact Phrase
 

Clear Narrow by category:
 

No categories found

Filters Add/Remove..
Clear Click on name to select values
Results include configurators
3.10.0.53203