Displaying results in English. Change.

Select languages to include in search results






Products & Services for acs

INMVD–101 ACS 1000 Medium Voltage Drive Operation and ...

Industries and utilities > Oil & Gas Solutions > Service > Training

Course description of training program on ACS 1000 Medium Voltage Drive-Operation and Maintenance. ... ACS 1000 Medium Voltage Drive ...

Service note Cut ACS 1000 AC drive operating costs with ...

Drives > Services > Maintenance

Page 1. Service note Cut ACS 1000 AC drive operating costs with preventive maintenance service ABB recommends its ...

Case note ACS 2000 reduces energy consumption and ...

Page 1. Case note ACS 2000 reduces energy consumption and maintenance ... ABB's ACS 2000 medium voltage drive was selected for the job. ...

Products catalog for acs

ACS800-31-0040-2 / 68671205

Product ID: 68671205
Product Main Type: ACS800-31-0040-2
ACS800-31-0040-2 Pcont.max:37kW, Icont.max:120A

ACS800-11-0020-2 / 68671094

Product ID: 68671094
Product Main Type: ACS800-11-0020-2
ACS800-11-0020-2 Pcont.max:15kW, Icont.max:59A

ACS800-11-0011-2 / 68671078

Product ID: 68671078
Product Main Type: ACS800-11-0011-2
ACS800-11-0011-2 Pcont.max:7,5kW, Icont.max:34A

Project Leader | ABB

... Knowledge on systems and tools below are preference requirements: ABB Drives Systems (ACS\DCS600, ACS\DCS800, ACS\DCS880), ABB LV ...

Web page

EN / ACS580 drives standard control program firmware ...

Drives > Low voltage AC drives > General purpose drives > ACS580-01 - Wall-mounted drive

... shortcuts. For more information, see ACS-AP-x assistant control panels user's manual (3AUA0000085685 [English]). Removing ...

Adobe Acrobat

Updated: 2016-09-05

Cutting the cost of wastewater treatment

... he ACS 2000 medium voltage variable speed drive was installed in July 2011 and has achieved some remarkable results within its first year of ...

Web page

Updated: 2013-01-29

Sophisticated ring-geared mill drives from ABB (Part 1)

General Information Tree > ABB Review > 2011 > 1 > 2011

... The electric drive system configuration discussed in this article consists of a converter transformer, an ABB ACS 6000 multidrive MV frequency ...

Adobe Acrobat

Updated: 2012-01-17

Project Leader | ABB

... Knowledge on systems and tools below are preference requirements: ABB Drives Systems (ACS\DCS600, ACS\DCS800, ACS\DCS880), ABB LV ...

Web page

Roll out productivity without jeopardizing reliability.

General Information Tree > Campaign > Together > Applications > Flat rolling machine

... ABB's ACS 6000 modular, medium voltage variable-speed drive is designed to meet the demanding productivity levels of rolling mills without ...

Adobe Acrobat

Updated: 2011-07-13

Roll out productivity without jeopardizing reliability.

General Information Tree > Campaign > Together > Applications > Flat rolling machine

... ABB's ACS 6000 modular, variable-speed drive is designed to meet the demanding productivity levels of rolling mills without risking the reliability of ...

Adobe Acrobat

Updated: 2011-07-13

2009 Training Schedule-Short

Service > Service > Training > ABB University

... | | | | CN570(HV10) P‹ _ ] < ¡ 0 8,200 G330/530 ACS/DCS 600 Multidrive, ¡ 0 4¨ x ¡ 0 4¨ x 3 5,500 ... G161 ACS 800 Multidrive, ¡ 0 4¨ x ¡ 0 4¨ x 3 5,500 ...

Adobe Acrobat

Updated: 2009-02-20

ABB drive and motor helps Narec to develop new marine ...

... ABB's ACS 6000 is a modular medium voltage AC drive system that can be configured in single or multidrive solutions on a common DC bus. ...

Web page

Updated: 2013-08-14

Roll out productivity without jeopardizing reliability.

General Information Tree > Campaign > Together > Applications > Flat rolling machine

... ABB's ACS 6000 modular variable-speed drive is designed to meet the demanding productivity levels of rolling mills without risking the reliability of ...

Adobe Acrobat

Updated: 2011-07-13