Displaying results in English. Change.

Select languages to include in search results






Products & Services for batteries

Auxiliary Converters from Battery Chargers to Head End ...

Auxiliary Converters from Battery Chargers to Head End Power ... Page 3. ABB | Auxiliary Converters from Battery Chargers to Head End Power 3 ...

BORDLINE® M15 AC_400V Battery charger for all rolling ...

Power Converters and Inverters > Traction Converters > Auxiliary Converters and Battery Chargers > BORDLINE® M for High-Speed Trains

... Battery charger for all rolling stock applications ... System overview The BORDLINE® M15 AC battery charger is based on modern IGBT technology. ...

BORDLINE® BC Next generation compact battery charger for ...

Power Converters and Inverters > Traction Converters > Auxiliary Converters and Battery Chargers > BORDLINE® BC

... Product data sheet The BORDLINE® BC battery charger is a compact, lightweight unit designed to charge the batteries and supply DC loads. ...

Products catalog for batteries

AMR492624101

Product ID: AMR492624101
CU05-65/SDA/DX485G v.2.0

AMR492623302

Product ID: AMR492623302
CU05-45/SDA Vers3.0

AMR492624301

Product ID: AMR492624301
CU05-25SB/SD32D/DX232 SB v.2

Railway UPS supporting 50Hz and 16.67Hz

... The batteries can be configured as one contiguous unit or as two separate units ... of the modules move out of the tolerance zone, the battery will for ...

Web page

Updated: 2013-07-18

Comprehensive power protection for mission-critical rail ...

UPS and Power Conditioning

... The batteries can be configured as one contiguous unit or as two separate units, ... of the modules move out of the tolerance zone, the battery will for ...

Adobe Acrobat

Updated: 2013-07-05

PCS100 UPS-I Brochure

UPS and Power Conditioning > UPS > Industrial UPS > PCS100 UPS-I

... The energy storage is either batteries or ultracapacitors with the choice of technology dependent on the autonomy required. Battery systems can ...

Adobe Acrobat

Updated: 2013-09-24

ABB Power Protection solutions Protection against all power ...

UPS and Power Conditioning > Power and Voltage Conditioners > Voltage Conditioners > PCS100 AVC-40

... against power outages and disturbances Battery energy storage ... 99% efficiency Outage protection Supercapacitors or batteries Single conversion ...

Adobe Acrobat

Updated: 2015-04-14

Ecoófriendly UPS testing center

... A battery simulator provides DC voltage to the UPS under test to simulate backup batteries during mains failure tests. When ...

Adobe Acrobat

Updated: 2015-05-25

Traction systems for Light Rail Vehicles Selected references

Power Converters and Inverters > Traction Converters

... ABB solution − All in one box (two motor inverter, auxiliary converter, battery charger, super capacitor chopper and control) − On-board energy ...

Adobe Acrobat

Updated: 2016-09-03

A test center for large-scale UPS systems

UPS and Power Conditioning

... with an AC capability of 800 kW (4 MW total) and a DC capability that can simulate 480 kW of battery power (2.4 MW total). Real batteries can be ...

Adobe Acrobat

Updated: 2017-07-24

ABB i-bus® EIB EIB Power Supply Units SV/S 30.320.5 SV/S ...

Low Voltage Products and Systems > Home and Building Automation [Development] > KNX [Development] > Power Supply [Development] > Battery Modules and Accessories [Development]

... two sealed lead acid batteries; temperature-dependent control of charging voltage; flat battery monitor Fault signal Via a potential-free changeover ...

Adobe Acrobat

Updated: 2017-07-26

Article Secure voltage supply powers plant operations at ...

UPS and Power Conditioning > Power and Voltage Conditioners > Voltage Conditioners > PCS100 AVC-40

... the utility rather than relying on expensive energy storage in the form of batteries. ... foot print and is free from the cooling requirements of battery units. ...

Adobe Acrobat

Updated: 2015-09-23

GISA 01.05A18 Electrical Safety Guide

... Battery racks should be designed to withstand at least twice the weight of the batteries actually installed. Care needs to ...

Adobe Acrobat

Updated: 2015-05-16