Contact us

ABB Investor Relations provides information to ABB's shareholders and debtholders and coordinates contact between the investment community and senior ABB management. The Investor Relations team has offices in the United States, Switzerland and Sweden. Please contact us if you have any questions.


Zurich, Switzerland

ABB Investor Relations
Affolternstrasse 44
P.O. Box 8131
CH-8050 Zurich
Switzerland
e-mail: IR Mailbox

Michel Gerber
Head of Investor Relations
Tel: +41 43 317 3808
Fax: +41 44 311 9817

Astrid Bodmer, Assistant
Tel: +41 43 317 3808
Fax: +41 43 317 3810
e-mail: Astrid Bodmer

John Fox
Tel: +41 43 317 3812
Fax: +41 43 317 3814
e-mail: John Fox

Karen Himmelsbach
Tel: +41 43 317 3832
Fax: +41 43 317 3834
e-mail: Karen Himmelsbach

Norwalk, Connecticut, U.S.A.

John Chironna
Tel: +1 203 750 7743
Fax: +1 203 750 2262
e-mail: John Chironna

ABB Inc.
501 Merritt 7, P.O. Box 5308
Norwalk, CT 06058-5308, U.S.A.

Västerås, Sweden


ABB Investor Relations
721 83 Västerås
Tel: +46 21 32 50 00
Fax: +46 21 32 54 48
e-mail: IR Mailbox

Mathias Swenson
Tel: +46 21 32 91 08
e-mail: Mathias Swenson

ABB Share Register, Zurich, Switzerland

Willi Zehnder
P.O. Box 8131
CH-8050 Zurich Switzerland
Tel: +41 43 317 57 00
Fax: +41 43 317 57 02
e-mail: Willi Zehnder

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Here we are

  • Map of area

    ABB's Headquarters are located in Oerlikon, just outside of Zurich, Switzerland

Getting there

  • By plane

    Fly into Zurich International Airport, from there take a train to Zurich Oerlikon (7 min) or a taxi (10 min)

  • By train

    For long distance traffic, go to Zurich Hauptbahnhof (main station), then take train to Zurich - Oerlikon (5 min)

  • By car

    To find your route, follow the link above

abbzh259 42e61c619d42325bc1256c4e003de6e3