Active DC filters

HVDC > HVDC Classic > HVDC technology > DC filter > Active DC filter

With the active DC-filter, ABB can fulfil the toughest HVDC interference level requirements with a minimum of equipment.

Demands on the HVDC converter stations regarding permitted interference levels from DC lines have become increasingly stringent in recent years. ABB has therefore developed an active DC filter that enables efficient filtering using a small-size filter. The active DC-filter is now installed in a number of HVDC projects.

Operating principles

The principle of the active DC filter is to inject a current generated by a power amplifier into the DC circuit cancelling the DC side harmonics coming from the HVDC converter. The amplifier is controlled by a high speed digital signal processor controller.
Circuit diagram of active DC filter
Circuit diagram of active DC filter

Performance

These measurements were taken in a prototype active DC filter that was installed in 1991 in the Konti-Skan 2 HVDC transmission.

Harmonic current content on the DC line
Harmonic current content on the DC line

Last edited 2007-02-07
  • Rate this page
     
  • E-mail this page
     
Active DC-filter in the Swedish station in the Baltic Cable HVDC inter-connection. The high voltage DC-filter capacitor can be seen in the right. The small house to the left contains the DC-filter control, the amplifiers and associated equipment.
gad02181 c1256d71001e0037c1256833003b8b3f