HVDC Light cables

HVDC > HVDC Light > HVDC Light cables

With HVDC Light cables there is no need to get permits for an overhead line!

Land cables


Cable laying for Murraylink, Australia
The new HVDC Light cables have insulation of extruded polymer. The insulation is triple extruded together with the conductor screen and the insulation screen.

In HVAC there has been a change of technology going from paper insulated cables to extruded cables, mostly XLPE. The preference of
extruded cables also for applications in HVDC has been obvious for a long time. Several reports have been published in the past, where XLPE has been tested for HVDC applications but without success. One reason has been the existence of space charges in the insulation leading to uncontrolled local high electric fields causing dielectric breakdowns. Another reason has been uneven stress distribution due to temperature dependent resistivity causing overstress in the outer part of the insulation.

The HVDC Light cable development has overcome these problems and has resulted in an extruded cable for HVDC that is an important part of the HVDC Light concept. The cables are operated in bipolar mode, one cable with positive polarity and one cable with negative polarity. The cables are installed close in bipolar pairs with anti-parallel currents and thus eliminating the magnetic fields.

Submarine cables


Cable laying at Cross Sound project, USA
The strength and flexibility of HVDC Light cables make them also suitable for submarine use. They can be laid in deeper waters and on rough bottoms.

Last edited 2007-10-18
  • Rate this page
     
  • E-mail this page
     
Gotland HVDC Light cables
Diameter 43 mm, 2 kg/m
Auminium conductor 340 mm2
gad02181 c1256d71001e0037c12569c90035b1cc