|

| Logotype: Standard, 10 mm (1/2"), ABB Red |
 | Name: Neue Helvetica bold, 9/10 pt, Black |
 | Title: Neue Helvetica light, 7/8.5 pt , Black, max. 3 lines |
 | Address: Neue Helvetica light, 7/8 pt, Black, max. 8 lines |
 | With compliments: Neue Helvetica light, 9 pt, Black (optional) |
Please note:
Paper size: 1/3 A4, paper stock (210 x 105 mm) should be plain, bright white wove between 80gsm and 115gsm (20- and 31-pound basis).
A compliment slip should display the company details in exactly the same style as the business card. The addition of the words 'with compliments' is optional.
Compliment slips or cards should accompany any mailing that does not consist of a letter alone, for example, sending a requested brochure.