Environmental Product Declarations

Information contained in the EPDs is based on Life Cycle Assessments (LCA) over the whole life cycle of the products, i.e. from production of raw material to the recycling of material when the products are taken out of service.

In each phase of the life cycle there are environmental aspects, e.g. power losses and production of waste. The EPDs provide quantitative information on all these aspects in comparable terms, for example global warming effects and use of non-renewable resources in each one of the phases.

Drives & Power Electronics
  • Low Voltage AC Drive, ACS 50, 0.37 kW
  • Low Voltage AC Drive, ACS 100/140, 0.75 kW
  • Low Voltage AC Drive, ACS 160, 1.5 kW
  • Low Voltage AC Drive, ACS 400, 4 kW
  • Low Voltage AC Drive, ACS 550, 4 kW
  • Low Voltage AC Drive, ACH 550, 4 kW
  • Low Voltage AC Drive, ACS 600, 250 kW
  • Low Voltage AC Drive, ACS 800, 18.5 kW
  • Low Voltage AC Drive, ACS 800, 250 kW
  • Low Voltage AC Drive, ACS 800 630 kW
  • Low Voltage AC Drive, ACS 1000, 3200 kW motors
  • Low Voltage DC Drive, DCS 400
  • Medium Voltage AC Drive, ACS 6000, 3-27 MW
  • Synchronizing and paralleling system, Synchrotact 5
  • General machinery drives, ACS 350, 7.5 kW

    Motors
  • Low Voltage Flameproof Motor, Type M3JP 180, 22 kW
  • Low Voltage Cast Iron Motor, Type M3BP 315, 200 kW
  • DC Machine, Type DMI, 180-471 kW
  • DC Machine, Type DMA+280, 440 kW
  • AC Machine, Type AMA 450, 1600 kW power
  • AC Machine, Type AMB 560, 3600 kW
  • AC machine, Type AMI 710, 9400 kW
  • AC machine, Type AMI 800, 15000 kW
  • AC machine, Type AMI 900, 22500 kW
  • AC Machine, Type AMS 800, 3-25 MW
  • AC Machine, Type GBA 800, 4-70 MW
  • AC Machine, Type GBA 1120, 4-70 MVA
  • AC Machine, Type HXR 355, 250 kW
  • AC Machine, Type HXR 500, 1278 kW
  • AC Machine, Type HXR 500, 1278 kW (in German)
  • AC Generator, Type AMG 0900, 5125 kVA
  • AC Machine Motorformer, Type AMT 1250, 4-70 MW
  • AC Machine, Type AMG, 500-5000 kVA

    Control, Protection & Measurement Systems
  • Controller AC 800M
  • Contactor, AC 3, 400 kW
  • I/O System S800
  • Feeder Terminal REF 541/543/545
  • Machine Terminal REM 543/545
  • Remote and Control REC 523
  • Feeder Protection Relay REX 521
  • Protective Relays SPACOM 100 Series
  • Protective Relays SPACOM 300 Series
  • Protective Terminals SPACOM 500 Series
  • Current Relays REJ 5XX & Voltage Relays REU 521
  • Force Measurement Products
  • Protection Combiflex
  • Terminal Blocks, Type M4-6

    Low Voltage products
  • Low Voltage Circuit Breaker, Tmax T1
  • Low Voltage Circuit Breaker, Tmax T1 (in Italian)
  • Low Voltage Circuit Breaker, Tmax T2
  • Low Voltage Circuit Breaker, Tmax T3
  • Low Voltage Circuit Breaker, Tmax T3 (in Italian)
  • Low Voltage Products, Plugs and Sockets
  • Low Voltage Switchgear, MNS product family
  • Low Voltage Switches, Type OT
  • Low Voltage Switches, Type OS
  • Low Voltage Circuit Breaker F200 2P
  • Low Voltage Circuit Breaker F200 4P

    Medium Voltage products
  • Medium Voltage Circuit Breaker, HD4
  • Medium Voltage Circuit Breaker, HD4 (in Italian)
  • Medium Voltage Circuit Breaker, HD4/C
  • Medium Voltage Circuit Breaker, HD4/C (in Italian)
  • Medium Voltage Switchgear, UniSwitch

    High Voltage products
  • Surge Arresters, Type POLIM-D
  • Surge Arresters, Type POLIM-D (in German)
  • Surge Arresters, Type POLIM-H
  • Surge Arresters, Type POLIM-H (in German)
  • Power Generator Circuit Breaker HECS
  • Power Generator Circuit Breaker HECS (in German)
  • Circuit Breaker, Type LTB 145D
  • Center Breaker Disconnector, Type SGF, 123-245 kV
  • Pantograph Disconnector, Type TFB, 123-550 kV
  • Double Break Disconnector, Type SDB, 123-420 kV
  • Plug and Switch System, PASS MO
  • Plug and Switch System, PASS MO (in Italian)
  • Gas Insulated Switchgear, Type ELK-3, 420 kV
  • Gas Insulated Switchgear, Type ELK-3, 420 kV (in German)
  • Gas Insulated Switchgear, Type ELK-14, 300 kV
  • Gas Insulated Switchgear, Type ELK-14, 300 kV (in German)

    Transformers
  • Distribution Transformer, 315 kVa
  • Large Distribution Transformer, 10 MVA
  • Large Distribution Transformer, 16/20 MVA
  • Power Transformer, 40/50 MVA
  • Power Transformer, 250 MVA
  • Power Transformer, TrafoStar, 63 MVA
  • Power Transformer, TrafoStar, 500 MVA

  • Last edited 2009-07-30
    • Rate this page
        Cancel
    • E-mail this page
        Cancel
    abbzh258 3d76091aeb235c70c12569ee002b47f4