| Board of Directors | Number of shares |
| Hubertus von Grünberg | 42,985 |
| Roger Agnelli | 142,182 |
| Louis R. Hughes | 67,451 |
| Hans Ulrich Märki | 342,224 |
| Michel de Rosen | 99,366 |
| Michael Treschow | 78,766 |
| Bernd W. Voss | 148,161 |
| Jacob Wallenberg | 156,392 |
| Executive Committee | Number of shares |
| Joseph Hogan | 71,923 |
| Michel Demaré* | 239,318 |
| Diane de Saint Victor | 91,089 |
| Anders Jonsson* | 50,211 |
| Bernhard Jucker | 39,970 |
| Peter Leupp | 48,727 |
| Veli-Matti Reinikkala | 45,918 |
| Tom Sjökvist* | 59,687 |
| Ulrich Spiesshofer | 96,657 |
| Gary Steel | 111,390 |
* includes shares held jointly with spouse