Current and Historical Credit Rating for ABB Ltd

spaltigkeit wide image

These credit ratings are subject to revision at any time. ABB does not have any other agreements with internationally recognized statistical rating organizations to provide long-term and short-term credit ratings.

Standard & Poor's (changed on June 8, 2010)
Long-term Corporate Credit RatingA
Senior Unsecured debtA
Short-term Corporate Credit RatingA-1
OutlookStable



Moody's (changed on June 1, 2011)
Long-term Senior Unsecured Rating
("Issuer Rating")
A2
Short-term Debt ratingPrime-1*
OutlookStable

* ABB Ltd's financing subsidiaries have also a Prime-1 rating, with the exception of ABB Capital B.V. which has a Prime-2 rating.



Historical credit rating

Moody's

January 21, 2008

Long-term Senior Unsecured Rating ("Issuer rating"): A3
Short-term debt rating: Prime-2
Outlook: Stable

December 19, 2006

Long-term Senior Unsecured Rating ("Issuer Rating"): Baa1
Short-term debt rating: Prime-2
Outlook: Stable

April 12, 2006

Long-term Senior Implied Ratings: withdrawn due to investment grade upgrade
Long-term Senior Unsecured Rating: Baa3
US$ 1 billion multi-currency Revolving Credit Facility Rating: Baa3
Positive outlook


Standard & Poor's

April 23, 2007

Long-term Senior Unsecured debt: A-
Short-term Corporate Credit Rating: A-2
Stable Outlook

May 15, 2006

Long-term Corporate Credit Rating: BBB+
Long-term Senior Unsecured debt: BBB
US$ 2 billion multi-currency Revolving Credit Facility Rating: BBB+
Short-term Corporate Credit Rating: A-2
Stable Outlook

April 3, 2006

Long-term Corporate Credit Rating: BBB-
Long-term Senior Unsecured debt: BB+
US$ 2 billion multi-currency Revolving Credit Facility Rating: BBB-
Short-term Corporate Credit Rating: A-3
Positive Outlook

Back to top
Rate this page
Close

  Cancel