WIRSA 2010 - 10th Anniversary

Participant Registration Details

June 2 - 3 - 4, 2010 at the Hotel Chateau Laurier Quebec in Quebec City, Canada.

AGENDA: will be sent by e-mail to all registered participants once all abstracts are received.

To register:
Register On-Line :WIRSA 2010 - Participant Registration Form

Note: Please send one registration form per participant

Registration fee: 100$ CDN per participant

Deadline for registration and payment: Registration and payment must be received BEFORE April 23, 2010.
No registrations nor payments will be taken on site.

Registration fee (100$ CDN) includes:

  • Three-day conference;
  • New workshop program
  • Visit of the ABB plant tour
  • Selected published proceedings;
  • Guest speaker;
  • Refreshments during breaks;
  • Social activity on Wednesday evening to celebrate the 10th anniversary of WIRSA
  • and more

Cancellation Policy:
Payment – 100% non refundable if cancelled on/or after April 23, 2010

Payment
  • Make check payable to: ABB Bomem Inc.
  • Amount of 100 $ CDN / participant
  • Send completed form with payment or write participant name on the back of the check.

Mail to:
ABB Analytical
WIRSA 2010 Registration
Attention: Nancy Rochette
585 boul. Charest E., Suite 300
Quebec, (Qc) Canada, G1K 9H4

HOTEL INFORMATION:
A block of rooms has been reserved at the Hotel Chateau Laurier Quebec located on the Plains of Abraham in the heart of Quebec City.

Rates:
$159 for "Standard" room per night in single or double occupancy
$179 for "Superior" room per night in single or double occupancy
A supplement of 20$ CDN per additionnal person/ night
These rates are valid for June 2 - 3 - 4, 2010
If you wish to have a longer stay at the Hotel Chateau Laurier, the regular rate is applicable as well as hotel availability.
The prices do not include the federal (5%), provincial (7.5%) service taxes & provincial lodging taxes (3%). Note that these prices are in Canadian dollars.


Please make your reservation directly with the hotel.

Use this confirmation group number when calling the hotel: #330453 for WIRSA 2010 group (ABB)
Toll free number: 1-800-463-4453
Direct line: +1 418-522-8108
By e-mail: reservation@vieuxquebec.com

Hotel reservation must be done before May 3, 2010. After this date, the block of rooms will be
released and hotel will accept reservations upon availability and regular rate will apply.

Hotel Chateau Laurier Quebec Details:
  • Inner courtyard and outdoor spas
  • Fitness Center
  • Salt-water indoor pool and Finnish sauna
  • SPA Center
  • Free High-speed Internet access and free coffee in rooms
  • Business Center
  • Indoor parking / Valet service available
Several restaurants around the hotel and nearby all events and activities in Quebec City.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    caabb034 2a088db75a2ac706852575e600478ea2