Light and bold logo versions


Light versions

Light version with claim
The light version is preferred for all communication material, including brochures, advertisements, etc.





Light version, no claim
This version is used for institutional communication material, eg, letterhead







Bold versions

Bold version with claim
The bold version is used when it must be visible from great distances or when it is displayed on screen (PowerPoint, Web)





Bold version, no claim
This version is used when
– the size of the logo is 5 mm or smaller
– the application is on a coarse material
– using crude reproduction methods, such as silk screen or embroidery
– the logo must be visible from a distance







Minimum size for print

In order to ensure legibility the light version should not be printed at sizes smaller than 7 mm in height. The bold version without claim should not be printed at sizes smaller than 3 mm.





Last edited 2008-11-11
  • Rate this page
      Cancel
  • E-mail this page
      Cancel
db0003db004115 c125735d004da329c125746a0051aaf9