Material Testing

Various climatic tests at materials, components as well as complete medium voltage switchgear panels can be carried out in ABBs material testing laboratory.

In addition measurements at gas-insulated switchgear and components are offered.

The main tests offered by the material testing laboratory are:

Temperature Tests

  • Range -40°C to +60°C
Climatic Tests
  • Temperature range 10°C to 60°C
  • Salt fog tests with conductivity up to 1 S/m
  • Fog tests with sulfur dioxide, Tests with condensed water containing climate
Corrosion Tests
  • Salt fog tests with conductivity up to 1 S/m
  • Fog tests with sulfur dioxide
  • Tests with condensed water containing climate

Last edited 2004-10-19
  • Rate this page
     
  • E-mail this page
     
Low temperature test of air-insulated switchgear