High-Voltage Testing

With the test facilities in ABBs high-voltage testing laboratory in Ratingen all dielectric and partial discharge tests for medium voltage equipment can be carried out.

For sensitive partial discharge tests a special test chamber is available with a background level < 1 pC.

In the field of high-voltage testing we offer the following tests:

  • Standard lightning impulse voltage tests up to 400 kV
  • Power-frequency voltage tests up to 260 kV
  • Partial discharge tests up to 150 kV
  • Degree of protection tests
  • Tests on auxiliary and control circuits
If the video does not start, download it by right clicking here: Download

The video shows discharges on the surface of an insulating material - Lichtenberg Figures.

Last edited 2004-10-19
  • Rate this page
     
  • E-mail this page
     
Preparation for lightning impulse withstand voltage test of air-insulated switchgear
deabb201 5764bb08555b028ac125692e0056ed6b