•   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Facts & Figures 1999

    ABB in Germany at a glance

    (in million DM)

    1998
    1998*
    1999
    Change
    Orders received
    7.401
    6.508
    6.605
    +2%
    Domestic
    4.454
    4.472
    4.483
    Export
    2.947
    2.036
    2.122
    +4%
    Export percentage
    40%
    31%
    32%
    Order backlog
    8.796
    5.041
    5.215
    +3%
    Revenues
    8.066
    6.514
    6.601
    +1%
    Domestic
    4.882
    4.536
    4.663
    +3%
    Export
    3.184
    1.978
    1.938
    -2%
    Export percentage
    39%
    30%
    29%
    Number of employees (31.12.)
    23.774
    23.068
    21.954
    -5%
    Research and development
    664
    574
    555
    -3%
    Investments in fixed assets**
    285
    277
    250
    -10%
    Balance sheet total
    6.702
    7.396
    6.600
    -11%
    Pretax earnings
    186
    138
    350
    +154%
    Net income
    139
    104
    549
    +428%
    Dividend / Proposed dividend in DM per share
    13,00
    13,00
    65,50

    * The figures for the preceding year have been adjusted for the companies contributed to the joint company ABB ALSTOM POWER and the sale of ABB Power Supplies GmbH, plus the acquisition of the Hartmann & Braun Group.
    ** Incl. intangible assets.

    The annual report 1999 contains in summarized form the annual financial statements of Asea Brown Boveri AG, Mannheim, and the summarized joint management report of Asea Brown Boveri AG and the Group. The financial statements of ABB AG, as provided with an unconditional audit certificate by Industrie-Treuhand-GmbH, Wirtschaftsprüfungsgesellschaft, Mannheim, are published in the "Bundesanzeiger" (Federal Official Gazette) and filed at the Commercial Register of Mannheim District Court.


    The financial statements will be forwarded free of charge on request by ABB AG, FAR, P.O. Box 100164, D-68001 Mannheim.



    Last edited 2002-09-16
    deabb201 a5eabdb80110ebaac12568e1002897e7