•   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Facts & Figures 2000

    ABB in Germany at a glance

    (in million €)

    2000
    1999
    Change
    Orders received
    3.443
    3.377
    + 2 %
    Domestic
    2.139
    2.293
    - 7 %
    Export
    1.304
    1.084
    + 20 %
    Export percentage
    38 %
    32 %
    -
    Order backlog
    2.313
    2.666
    - 13 %
    Revenues
    3.532
    3.375
    + 5 %
    Domestic
    2.196
    2.384
    - 8 %
    Export
    1.336
    991
    + 35 %
    Export percentage
    38 %
    29 %
    -
    Number of employees (31.12.)
    20.387
    21.954
    - 7 %
    Research and development
    254
    284
    - 11 %
    Investments in fixed assets*
    108
    128
    - 15 %
    Balance sheet total
    3.259
    3.374
    - 3 %
    Pretax earnings
    141
    179
    - 21 %
    Net income
    222
    281
    - 21 %
    Dividend / Proposed dividend in € per share
    7,16
    33,49
    - 79 %

    * Incl. intangible assets.



    The annual report 2000 contains in summarized form the annual financial statements of Asea Brown Boveri AG, Mannheim, and the summarized joint management report of Asea Brown Boveri AG and the Group. The financial statements of ABB AG, as provided with an unconditional audit certificate by Industrie-Treuhand-GmbH, Wirtschaftsprüfungsgesellschaft, Mannheim, are published in the "Bundesanzeiger" (Federal Official Gazette) and filed at the Commercial Register of Mannheim District Court.


    The financial statements will be forwarded free of charge on request by ABB AG, FAR, P.O. Box 100164, D-68001 Mannheim.


    deabb201 a60101eee2add7cac1256a17004ef8f6