High-Power Testing

We offer the following high power tests:

  • Short-circuit making and breaking capacity tests up to 70 kA and up to 36 kV (single-phase and three-phase )
  • Load current switching tests: capacitive, inductive, ohmic, inductive-ohmic
  • Peak withstand current tests up to 250 kA
  • Short-time withstand current tests up to 70 kA - 3s resp. 100 kA - 1s
  • Internal arc fault tests up to 50 kA - 1s
If the video does not start, download it by right clicking here: Download

The video shows an internal arcing test (1s) of air-insulated switchgear.

The ABB Laboratories are accredited by the German Accreditation Authority (DATech) as ABB Calor Emag as well as PEHLA testing laboratories, Ratingen. The accreditation ensures that all tests are fully independent.

Near the laboratories we have a workshop with good machinery and fully-fledged staff for repairs, modifications or prototype assembly.

In addition, a completely closed assembly area is available. Here you can assemble the equipment to be tested, undertake all checks and/or make necessary modifications.

Last edited 2007-03-19
  • Rate this page
     
  • E-mail this page
     
deabb201 b86229db44c617f4c125692e0056ed69