•   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Facts & Figures 2001

    in million €

    2001
    2000
    Change
    Orders received
    3.379
    3.443
    - 2 %
    Domestic
    2.121
    2.139
    - 1 %
    Export
    1.258
    1.304
    - 4 %
    Export percentage
    37 %
    38 %
    -
    Order backlog
    2.472
    2.313
    + 5 %
    Revenues
    3.095
    3.532
    - 12 %
    Domestic
    2.031
    2.196
    - 8 %
    Export
    1.064
    1.336
    - 20 %
    Export percentage
    34 %
    38 %
    -
    Number of employees (31 Dec.)
    19.266
    20.387
    - 5 %
    Research and development
    243
    254
    - 4 %
    Investments and fixed assets*
    85
    108
    - 21 %
    Balance sheet total
    3.121
    3.259
    - 4 %
    Income from continuing operations before taxes
    - 33
    141
    - 124 %
    Net income/loss
    - 36
    222
    - 116 %
    Proposed dividend/Dividend in € per share
    (In 2001 guaranteed dividend to outside shareholders)
    3,07
    7,16
    - 57 %

    * Incl. intangible assets.


    The annual report 2000 contains in summarized form the annual financial statements of Asea Brown Boveri AG, Mannheim, and the summarized joint management report of Asea Brown Boveri AG and the Group. The financial statements of ABB AG, as provided with an unconditional audit certificate by Industrie-Treuhand-GmbH, Wirtschaftsprüfungsgesellschaft, Mannheim, are published in the "Bundesanzeiger" (Federal Official Gazette) and filed at the Commercial Register of Mannheim District Court.


    The financial statements will be forwarded free of charge on request by ABB AG, FAR, P.O. Box 100164, D-68001 Mannheim.


    Download: ABB Germany Annual Report 2001 Part A

    Download: ABB Germany Annual Report 2001 Part B


    Last edited 2002-09-04
    deabb201 c1eea122ccbac1d7c1256c2a0045826d