Kontek HVDC Interconnection

HVDC > HVDC References > Europe > Kontek

Zealand's second international interconnection.

The Kontek HVDC Interconnection between Zealand, Denmark and Germany has a capacity of 600 MW at 400 kV DC. The strongest motivation for the project was the possibility to optimally operate the highly efficient thermal power generating units of Zealand, combined with the beneficial environmental aspects of low Nox and Sox of these units. In addition both interconnected areas will gain from higher security of operation as well as increased possibilities for power exchange and trading.

In December 1995 ABB handed over the Kontek Interconnection for commercial operation to the owners SEAS (now Energinet.dk ) of Denmark and VEAG of Germany. Even before that, the link proved to be a vital part to secure the power supply to Zealand, when, in late October 1995, an anchor of a ship broke the 400 kV AC cable between Sweden and Denmark.

Kontek HVDC Interconnection, Bjaeverskov station
The Bjaeverskov converter station, Denmark
Kontek HVDC Interconnection, valve hall in Bjaeverskov
Valve hall in Bjaeverskov

Main data
Commissioning year: 1995
Power rating: 600 MW
No. of poles:1
AC voltage:400 kV (both ends)
DC voltage:400 kV
Length of DC submarine cables: 52 km
Length of DC underground cables:119 km
Main reason for choosing HVDC:Asynchronous connection, long sea crossing

Last edited 2009-11-12
  • Rate this page
      Cancel
  • E-mail this page
      Cancel
gad02181 c1256d71001e0037c125683400212b1a