Pacific HVDC Intertie

HVDC > HVDC References > North America > Pacific HVDC Intertie

The Pacific HVDC Intertie has undergone major expansions and rebuildings.

At the beginning of the 1960s, major hydropower resources were being exploited on the Columbia river in the north-western United States. The Federal authorities, which own the power resources in the north, were able to offer electricity at rates so far below the production costs in Los Angeles as to make long-distance transmission economical. At that time ABB had already completed a number of HVDC projects, having developed the technology over several decades. The US authorities were consequently interested in introducing this technology in the USA.

Link to: Overview of the AC/DC Pacific Intertie

Over the years ABB has been heavily involved in the Pacific HVDC Intertie from the first contact in 1965. The Pacific HVDC Intertie has undergone major expansions and rebuildings. The latest one was put in service in 2004.

First order 1965 Converter stations for the Pacific HVDC Intertie
Second order 1982Raises the line voltage of the Pacific Intertie
Third order 1985Extends the transmission rating of the Pacific Intertie to 3100 MW
Fourth order 2002Rebuilds Sylmar into a single bipolar converter station for 3100 MW

Main data
Commissioning year: (1970, 1985, 1989 ) 2004
Power rating: (1440 ->1600 ->2000 ->) 3100 MW
No. of poles:2
AC voltage:230 kV (Sylmar), 500/230 kV (Celilo)
DC voltage:(orig. ± 400 kV ) now ± 500 kV
Length of overhead DC line:1 360 km
Main reason for choosing HVDC:Long distance, network stability.

Last edited 2009-11-12
  • Rate this page
      Cancel
  • E-mail this page
      Cancel
gad02181 c1256d71001e0037c1256b8000371e41