 |  |
 |
|
| 2008-09-17 | Paper Presented at CIGRE 2008, Paris, France, Aug. 24 -29, 2008: Measurement of Radio Frequency Interference from High Voltage Substations Backgrounds and Considerations for Future Emission Requirements (pdf, 0,44 MB) |
 |
|
| 2008-08-20 | Paper presented at PSCC 2008, Glasgow, Scotland, July 14-18, 2008: A new Approach for Modeling Complex Power System |
 |
|
| 2008-07-03 | Paper presented at the EWEC Conference in Brussels, Belgium, March 31st, 2008:
Key notes at the IEEE - PESC 2008 conference on Rhodes, Greece, June 15th, 2008
Articles on:
|
 |
|
| 2008-06-25 | The book on HVDC Light - Its time to connect (pdf, 3.61 MB) has been updated. This new revision has been updated with recent development and projects. |
 |
|
| 2008-06-18 | New project added: Hulunbeir-Liaoning, China. |
 |
|
| 2008-06-09 | New Google Earth links for nine converter stations added in View HVDC converter stations from space |
 |
|
| 2008-05-13 | New project added: Fenno-Skan 2 |
 |
|
| 2008-05-08 | New project added: Lingbao II (Extension project)
Papers presented at the IEEE PES T&D conference in Chicago, USA, April 21-24, 2008
Paper presented at the DRPT 2008 conference in Nannjing, China, April 6-9, 2008
Economic Assessment of HVDC Project in Deregulated Energy Markets (pdf, 0,38 MB) |
 |
|
| 2008-04-14 | New upgrade project added - Châteauguay back-to-back upgrade |
 |
|
| 2008-03-27 | New images added:
|
 |
|
| 2008-02-22 | Photo of the new outdoor valves at the Apollo station of Cahora Bassa HVDC transmission
Paper presented at the CSEE (Chinese society for electrical engineering) annual meeting in DongGuan, China on November 19-21, 2007
Paper presented at the ICPS 2007 (International Conference on Power Systems) in Bangalore, India on Dec 12-14, 2007:
|
 |
|
| 2008-01-25 | Paper presented at the Sixth International Conference on Power T&D Technology in Guanzhou, Cina, November 10-12, 2007:
- Reliability Enhancement of HVDC Transmission by Standardization of Thyristor Valves and Valve Testing (pdf, 0,19 MB)
All the below papers are available on the UHVDC page.
Papers presented at the Sixth International Conference on Power T&D Technology in Guanzhou, Cina, November 10-12, 2007:
- The Reliability Study of the Statistical Method on Insulator Dimensioning of (U)HVDC Lines with Regard to Pollution Conditions
- Experience from first 800 kV UHVDC long-term test installation
Paper presented at the XIX SNPTEE in Rio de Janeiro, Brazil, September 14-17, 2007 - in Portugese:
- Considerações sobre transmissão à longa distancia EAT-CC e CA, com novos desenvolvimentos das tecnologias.
Papers presented at IEC/CIGRÉ Symposium on Ultra High Voltage in Beijing, China, July 17-21, 2007:
- 800 kV DC: External insulation, insulation coordination, test levels
- Six inch thyristors for UHVDC
|
 |
|
| 2007-12-18 | New project added: Xiangjiaba - Shanghai 800 kV UHVDC link |
 |
|
| 2007-11-09 | New HVDC Light project: Caprivi Link Interconnector |
 |
|
| 2007-10-25 |
|
 |
|
| 2007-10-18 |
|
 |
|
| 2007-10-02 | New conference papers presented at the IEEE PES PowerAfrica Conference and Exhibition, Johannesburg, South Africa, July 16-20, 2007:
|
 |
|
| 2007-09-18 | New HVDC Light project: NordE.ON 1, Germany |
 |
|
| 2007-07-20 | Two more converter stations added in View HVDC converter stations from space - Bjaeverskov, Kontek, Denmark and Nan Qiao, Gezhouba - Shanghai, China.
New conference papers presented at the Cigré Regional Meeting, Tallinn, Estonia, June 18 - 20, 2007.
|
 |
|
| 2007-05-24 | Links from the Estlink HVDC Light link project page to two articles:
- Power Engineering International: "Submarine Baltic Exchange"
- Transmission & Distribution World: "Estlink tie improves Baltic states system"
|
 |
|
| 2007-05-03 | Two new sets of pages:
- Aspects on HVDC Classic performance
- Aspects on HVDC Light performance
|
| 2007-03-27 | New leaflet: Powering Valhall platform with HVDC Light
New NorNed pictures.
|
| 2007-03-08 | New article: The ABCs of HVDC Transmission Technology
|
| 2007-02-05 | Sixteen more converter stations added in View HVDC converter stations from space!
A new short video: ABB-Stri UHVDC test laboratory
|
| 2007-01-29 | New HVDC Classic - Reference list (pdf, 0.54 MB) (Thyristor valve projects and converter station upgrades.)
New brochure: Ultra High Voltage DC Systems
|
| 2007-01-24 | New HVDC station upgrade: Blackwater, NM, USA
|
| 2007-01-22 | New page: View HVDC converter stations from space!
|
| 2007-01-12 | Link to Nordpool on the Estlink operation.
|
 |  |