Mobile version
Sitemap
Login
Home
About ABB
Products and services
News center
Careers
Investor center
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Fieldbus
Fieldbus Solutions
HART field devices
ABB - Your supplier for a complete HART based communication solution
Analytical Instruments
........
Conductivity Analyzer
TB82EC
(4-Electrode)
>> product info
>> latest info (download)
TB82TC
(Electrodeless)
>> product info
>> latest info (download)
TB82TE
(2-Electrode)
>> product info
>> latest info (download)
........
pH & Redox/ ORP Analyzer
TB82PH
>> product info
>> latest info (download)
........
Combustion Gas Oxygen Analyzer
AZ20
Endura
>> product info
.
.
Actuator
........
Linear Actuators
Contrac
-
LME
xx (4 kN)
-
RSD
xx (10 - 200 kN)
-
RSDE
xx (10 - 50 kN / Explosion proof)
>> product info
>latest info LME(downlaod)
>latest info RSD(download)
>latest info RSDE(download)
........
Part-Turn Actuators
Contrac
-
PME
xx (100 Nm)
-
RHD
xx (250 - 16,000 Nm)
-
RHDE
xx (250 - 16,000 Nm / Explosion proof)
>> product info
>latest info PME(download)
>latest info RHD(downlaod)
>latest info RHDE(download)
........
Power Electronic Units
Contrac
-
EAN823
(IP66 - Field installation)
-
EBN853
(IP66 - Field installation)
-
EBN861
(IP66 - Field installation)
-
EAS822
(IP20 - Mounting rack installation)
-
EBS852
(IP20 - Mounting rack installation)
-
EBS862
(IP20 - Mounting rack installation)
>> product info
>> latest info for all type (download)
.
.
Positioner
........
Electro-Pneumatic Positioners
TZIDC
(Smart, compact)
>> product info
>> latest info (download)
TZIDC-200
(Smart, compact, Ex prooft)
>> product info
>> latest info (download)
.
.
Flow Measurements
........
Electro-Magnetic Flowmeters
FEV100 WaterMaster
(DN 40...300)
>> product info
>> latest info (download)
FEF100 WaterMaster
(DN 350...2200)
>> product info
>> latest info (download)
FEH300 HygienicMaster
- Accuracy: 0,4% of rate
>> product info
>> latest info (download)
FEH500 HygienicMaster
- Accuracy: 0,3% of rate
>> product info
>> latest info (download)
FEP300 ProcessMaster
- Accuracy: 0,4% of rate
>> product info
>> latest info (download)
FEP500 ProcessMaster
- Accuracy: 0,3% of rate
>> product info
>> latest info (download)
FSM4000
.....
.
- Hygienic and Sanitary
......
- Pulp and Paper
>> product info
>> latest info (download)
MMASMF MagMaster
......
- Water and waste water
>> product info
>> latest info (download)
MMASLF MagMaster LoFlo
......
- for low flow rates
>> product info
>> latest info (download)
APROBE AquaProbe
......
- clean/potable water
>> product info
>> latest info (download)
........
Vortex / Swirl Flowmeters
FV4000
(Vortex)
>> product info
>> latest info (download)
FS4000
(Swirl)
>> product info
>> latest info (download)
........
Coriolis Mass Flowmeters
FCM2000
>> product info
>> latest info (download)
........
Thermal Mass Flowmeters
FMT500-IG Sensyflow
>> product info
>> latest info (download)
........
Variable Area Flowmeters
FAM540
>> product info
>> latest info (download)
.
.
Interface Products / Remote IOs
........
I/O System Components / Modules
S800
......
- PROFIBUS DP Remote I/O
.........
incl. HART I/O Modules
>> product info
S900
......
- PROFIBUS DP Remote I/O
.........
incl. HART I/O Modules
......
- for Ex(Haz.) area zone 1
>> product info
.
.
Pressure & Level Measurements
........
Absolute Pressure Transmitters
2600T family
......
-
261
xx (Standard)
......
-
264
xx
......
-
265
xx (High accuracy)
......
-
266
xxx (New line)
......
-
364
xx (Stainless steel)
>> product info
>> latest info 261 (download)
>> latest info 264 (download)
>> latest info 265 (download)
>> latest info 266 (download)
>> latest info 364 (download)
........
Differential Pressure Transmitters
2600T family
......
-
264
xx
......
-
265
xx (High accuracy)
......
-
266
xxx (New line)
......
-
364
xx (Stainless steel)
>> product info
>> latest info 264 (download)
>> latest info 265 (download)
>> latest info 266 (download)
>> latest info 364 (download)
........
Gauge Pressure Transmitters
2600T family
......
-
261
xx (Standard)
......
-
264
xx
......
-
265
xx (High accuracy)
......
-
266
xxx (New line)
......
-
364
xx (Stainless steel)
>> product info
>> latest info 261 (download)
>> latest info 264 (download)
>> latest info 265 (download)
>> latest info 266 (download)
>> latest info 364 (download)
........
Multivariabel Transmitters for Mass/Standard Volume Flow
2600T family
......
-
267C / 269C
(High accuracy)
>> product info
>> latest info (download)
........
Safety-Critical Transmitters
2600T family
......
-
268
xx
>> product info
>> latest info (download)
.
.
Temperature Measurements
........
Field Mounted Temperatue Transmitters
TTF300
>> product info
>> latest info (download)
TTF350
>> product info
>> latest info (download)
........
Head Mounted Temperatue Transmitters
TTH200
>> product info
>> latest info (download)
TTH300
>> product info
>> latest info (download)
........
Rail Mounted Temperatue Transmitters
TTR200
>> product info
>> latest info (download)
Last edited 2011-08-30
Search
Products & Services only
Rate this page
positive
negative
Thank you for your feedback!
positive
negative
Your comments:
E-mail / contact information (optional):
Cancel
Share this page
Twitter
Facebook
LinkedIn
Weibo
Print
Email
Your e-mail address*
You must enter a valid e-mail address
Send to e-mail address*
You must enter a valid e-mail address
Your personal note*
You must enter a message
Cancel
Index
Analytical Instruments
Actuator
Positioner
Flow Measurements
Interface Products / Remote IOs
Pressure & Level Measurements
Temperature Measurements
Contact us
Contact us
Select category
Control Systems
Instrumentation and Analytical
Select category
Control Systems
Instrumentation and Analytical
gad02181 c1256d71001e0037c1256be9003ee9b8