Archive

ABB Robotics system wins Ford Global Powertrain Excellence “2012 Top Award”

2013-03-14 - The new robot system allows Ford Sterling Axle to manufacture the necessary volumes, and eliminate overcapacity and underutilization of equipment

ABB and andyRobot develop standard RoboScreen packs, available Q2 2013 for entertainment and commercial uses

2013-02-27 - [No lead text]

ABB Robotics and Fronius reach global agreement to collaboratively develop fully equipped welding packages

2013-02-25 - [No lead text]

ABB Robotics and SVIA bring PickVision technology to the North American machine tending market

2013-01-19 - Collaboration equips industrial robots with vision enabled functionality for “plug and play” performance and flexibility; over 600 installations in Europe

ABB Robotics to exhibit at Automate 2013 in Chicago

2013-01-15 - Demonstations will feature a multi-robot material handling system and a 10-axis long reach welding robot. Also highlight will be advanced software developments that continue ABB’s mission to make robot systems easier to program and operate

New eBook: 10 good reasons to invest in robots

2013-01-14 - To help you decide whether adding a robot to your process could boost your competitive edge, ABB gives you ten of the most common benefits enjoyed by robot users.

ABB Robotics to exhibit full packaging lineup at Pack Expo 2012

2012-10-16 - Demos to feature Picking Packing Palletizing solutions, including advanced software, that continue ABB’s mission to make robot systems easier to program and operate

ABB robot to create "dream inspired" works of art whilst you sleep.

2012-10-10 - ABB’s smallest robot is the star of a new advertising campaign from the hotel chain IBIS, in which the robot will create art from a person’s sleep patterns.

ABB introduces the IRB 1520ID, an attractively priced, high performance arc welding robot with fully integrated dressing

2012-09-06 - New robot combines 24/7 production durability with 50% lower maintenance costs, delivering the lowest cost per weld in its class

ABB Robotics launches the PalletPack 460, a new function package for fast, flexible and cost-effective palletizing

2012-03-14 - Pre-engineered configuration is easy to integrate and program; delivering improved productivity, and reduced set-up times and engineering costs

Archive selection