This guide may help you when planning your visit to ABB Ludvika and to show different tourist attractions that may be of interest while visiting Ludvika, Sweden.

FACTS FOR THE VISITOR
Weather
During the winter, the temperature may dip as low as -25 °C. A hot summer day may have a temperature of up to +30 °C.
Please check the weather forecast for more information. Average temperatures in Stockholm:
 | Jan | Feb | Mar | Apr | May | Jun | Jul | Aug | Sep | Oct | Nov | Dec |
| °C | -4 | -4 | -1 | 4 | 9 | 15 | 17 | 16 | 12 | 7 | 2 | -2 |
| °F | 26 | 26 | 30 | 38 | 49 | 58 | 63 | 61 | 53 | 44 | 35 | 29 |

(click on the image for a Ludvika weather report)
Orientation
The main facilities of the transmission and distribution activities in ABB are found in Ludvika, in the beautiful province of Dalarna. The distance from Stockholm to Ludvika is 220 km and from Västerås 110 km.
Money
The Swedish krona (plural "kronor"), is denoted by the international currency symbol "SEK" or the Swedish "kr". One krona equals 100 öre, just like pounds to pence and dollars to cents. Bank notes are printed in denominations of 20, 50, 100, 500 and 1,000 kronor. Coins are minted in denominations of 1, 5 and 10 kronor. All the major bank and credit cards are widely accepted throughout Sweden. However check with your bank whether your cash card can be used to withdraw from automatic teller machines (ATMs) in Sweden.
Time
Sweden's time zone is one hour ahead of UTC/GMT (Universal Time Conversion also known as Greenwich Mean Time). Daylight saving time is used during last Sunday of March to last Sunday of October. Local Time are UTC+1 hour during the winter and UTC+2 hours during the summer (when daylight saving is active.)
Electricity
In Sweden the voltage is 230V, 50 Hz. Electrical wall outlets are of the round two-pole type.
Business Hours
Post Offices are generally open during normal shopping hours (9 a.m. to 6 p.m. weekdays, 10 a.m. to 1 p.m. Saturdays), however local variations may apply. Banking hours are 9:30 a.m. to 3:00 p.m. Monday to Friday, and 4:00 p.m. to 5:30 p.m. Thursday afternoons. All banks are closed on weekends and public holidays.
Public holidays & Special events, 2010
| 1 January | New Year's Day |
| 2 April | Good Friday |
| 4 April | Easter Sunday |
| 5 April | Easter Monday |
| 1 May | Labour Day |
| 6 June | National day |
| 25 June | Midsummer's Eve |
| 26 June | Midsummer's Day |
| 6 November | All Saints' Day |
| 24 December | Christmas Eve |
| 25 December | Christmas Day |
| 26 December | Boxing Day |
| 31 December | New Year's Eve |
| 1 January 2011 | New Year's Day |
Public holidays & Special events, 2011
| 1 January | New Year's Day |
| 22 April | Good Friday |
| 24 April | Easter Sunday |
| 25 April | Easter Monday |
| 1 May | Labour Day |
| 6 June | National day |
| 24 June | Midsummer's Eve |
| 25 June | Midsummer's Day |
| 5 November | All Saints' Day |
| 24 December | Christmas Eve |
| 25 December | Christmas Day |
| 26 December | Boxing Day |
| 31 December | New Year's Eve |
| 1 January 2012 | New Year's Day |
GETTING THERE & AWAY
Air
The main international airport is Arlanda, 40 km north of Stockholm, 220 km east of Ludvika. The travel time between Arlanda and Stockholm is around half an hour. Other domestic airports in the vicinity of Ludvika are Dala Airport, Borlänge 45 km north from Ludvika and Västerås, 110 km south from Ludvika.
Train
There is a railway station at Arlanda Airport (Arlanda Central) with connections to Ludvika and Stockholm. The airport train to Stockholm Central leaves every 15 minutes in peak times from Arlanda.
Bus
Going by bus is a very easy and economic way to travel to Ludvika. All buses plying regular routes leave from and arrive at Cityterminalen close to the Central Station in Stockholm. The airport coaches for Arlanda Airport also depart from Cityterminalen.
Taxi
Your contact at ABB can help you to pre-book a taxi for transportation from the airport to Ludvika. If you prefer to do it yourselves please find information below
| Taxikurir | +46 (0)240 55 55 55 |
Rental car service
Avis and Hertz can be hired at Arlanda, Dala Airport, Borlänge and Västerås Airport. A shuttle bus service runs between the Arlanda airport terminals and the hire car companies. A detailed road description from Arlanda airport, Stockholm to Ludvika can be found under the "Attachments" section. You can also prepare your own driving itinerary by selecting "By car- your driving directions" under the links section.
THINGS TO SEE & DO
Ludvika
Information about activities in Ludvika can be found under "Tourist information - Ludvika".
Around Ludvika
Below are some sights around Ludvika. For further details please refer to "Tourism information - Dalarna".
The Copper Mine, Falun
The visitors mine provides an opportunity to experience the conditions of early mining operations.
STORA Museum, Falun
The museum diplays the Copper Mine´s history, including an exhibition of minerals, coins and models.
The Future´s Museum, Borlänge
A center for popular science. Participate in hands-on experiments and exhibitions. The planetarium offers exciting excursions into the cosmos.
Stockholm
We recommend that you have a look on the link for Stockholm, there you can find updated information in the section "activities".
Route 1 Central Stockholm; Old Town
If this is your first visit to our beautiful capital, we recommend a stroll from the center (Sergel Plaza) passing the house of Parlaments to the "Old town" of Stockholm. There you can also find the Royal castle.
Route 2 Isle Djurgården
Another route we recommend is a visit on the isle Djurgården. You can go by boat from the old town or by bus. Here you can find The Vasa museum and the open-air museum Skansen and the famous gallery of art , Waldemars udde. In the spring, summertime a stroll in the gardens of Rosendahl may be a pleaseant experience.
In the section Excurions and Archipelago you can find information about longer organized trips.
PLACES TO STAY
Ludvika
Two hotels are recommended while staying in Ludvika: Grand Hotel Elektra (Best western group), and Stadshotellet. Both hotels are situated in the central parts of Ludvika. Your ABB contact can help you to make a hotel reservation. |
 |  |
Grand Hotel Elektra
Eriksgatan 6
S-771 31 Ludvika, Sweden
Phone: +46 (0)240-18220
Fax: +46 (0)240-611018
Web site: www.grand-elektra.se | Stadshotellet Ludvika
Carlavägen 7
S-771 21 Ludvika, Sweden
Phone:+ 46 (0)240 135 50
Fax:+46 (0)240 188 65
Web site: www.ludvikastadshotell.se |
 |  |
Stockholm, (central)
For additional hotels please refer to links to hotels in Stockholm. |
 |  |
Comfort Hotel Prize
Kungsbron 1, Stockholm
Phone: +46 (0)8 566 222 00,
Web site: www2.choicehotels.com/ires/en-US/hotel/SE030 | Central Hotel
Vasagatan 38, Stockholm
Phone: +46 (0)8 566 208 00
Web site: www.clarionstockholm.se |
 |  |
Elite Hotel Arcadia
Körsbärsvägen 1, Stockholm
Phone: +46 (0)8 566 215 01
Web site: www.elite.se | Elite Hotel Stockholm Plaza
Birger Jarlsgatan 29, Stockholm
Phone: +46 (0)8 566 220 20
Web site: www.elite.se |
 |  |
Elite Palace Hotel
Sankt Eriksgatan 115, Stockholm
Phone: +46 (0)8 566 217 00
Web site: www.elite.se |  |
 |  |
| Stockholm, Arlanda Airport |
 |  |
Quality Airport Hotel Arlanda
Box 902, Stockholm / Arlanda
Phone: +46 (0)8 5951 1100
Web site: www.qualityarlandastad.com | Radisson SAS Arlandia Hotel
P.O. Box 103, Stockholm / Arlanda
Phone: +46 (0)8 5068 4000
Web site: www.profilhotels.se/centralhotel |
 |  |
PLACES TO EAT
Restaurants in (and around Ludvika) are listed on the Ludvika Tourism website. Please refer to the "Links" section.