Products & ServicesProducts & Services

References on SF6

Standards
  • IEC Standard 298: " A.C. metal-enclosed switchgear and controlgear for rated voltages above 1kV and up to and including 52kV".
  • IEC Standard 376–(1971): "Specification and acceptance of new sulphur hexafluoride", including supplements A and B
  • IEC Standard 480–(1974): "Guide to checking of sulphur hexafluoride (SF6) taken from electrical equipment"
  • IEC Standard 694–(1996), Second Edition: "Common specifications for high-voltage switchgear and controlgear standards".
  • IEEE Std C37.122.1–(1993): "Standard for Gas-Insulated Substation".

Guides
  • IEEE Std 1125–(1993): "Guide to Moisture Measurement and Control in SF6 Gas-Insulated Equipment"
  • IEC Standard 1634–(1995): "High-voltage switchgear and controlgear – Use and handling of sulphur hexafluoride (SF6) in high-voltage
    switchgear and controlgear"
  • CIGRE WG 23-10-01: "Handling of SF6 and its decomposition products in gas-insulated switchgear (GIS)", ELECTRA No. 136 and 137
    (1991), 69–101.

Other Publications
  • CIGRE WG 23-10: "SF6 and the Global Atmosphere", ELECTRA 164, (1996), 121–131
  • CIGFE WG 23-10-01: "SF6 Recycling Guide", ELECTRA No. 173, (1997), 43 Farbe – 69

  • Rate this page
     
  • E-mail this page