Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Commitments to the Kyoto Protocol
European Union commits further to the Kyoto Protocol
On 17th June, 1998, the European Council approved the following objectives for a reduction or limitation of greenhouse gas emissions which every member state shall guarantee to achieve the Community target of 8% reduction in compliance with the Kyoto Protocol.
Member States
Commitments in Accordance with the Kyoto Protocol
Belgium
-7.5%
Denmark
-21%
Germany
-21%
Greece
+25%
Spain
+15%
France
0%
Ireland
+13%
Italy
-6.5%
Luxembourg
-28%
Netherlands
-6%
Austria
-13%
Portugal
+27%
Finland
0%
Sweden
+4%
United Kingdom
-12.5%
Search
Search
Products & Services only
Search
Rate this page
Select rating:
1
3
5
Poor
Excellent
Your comments:
E-mail / contact information (optional):
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note: