L&W Introduce Stylus Roughness Tester Emveco

2013-04-23 - Lorentzen & Wettre, a member of the ABB Group, announce L&W Stylus Roughness Tester Emveco – a paper laboratory instrument that measures the micro-surface roughness of paperboard and linerboard.

The evaluated property is called microdeviation, which is a measure of the topography of the paper or board surface, and a characteristic that correlates well to how a paper or board will print. This new product is a replacement of the well-known EMVECO Stylus Roughness Profiler System 210-R, used in the industry for many years.

All measurement and analysis is done inside the instrument, no extra software or computer is needed. The testing procedure is fully automated. A photocell detects the presence of sample. The reference head is automatically lowered against the sample to rest against the paper sample. The reference head moves at a constant speed relative to the sample and the stylus follows the contours of the surface. After a defined measuring distance the reference head is lifted and moved back to the start position. The sample is then fed to next measuring position by the sample feeder. Each measurement takes less than 10 seconds.



“Finally there is a replacement of the popular EMVECO 210R. Stylus measurements has proven to be an excellent predictor of how well a flexo printed surface will print with minimum ink consumption with remaining print uniformity.”, says Mr Thomas Fürst, Product Manager, Lorentzen & Wettre.

The instrument is designed with attention to ergonomics and efficiency; easy to use colour-touch screen with intuitive menus and large easily accessible buttons, quick response and high resolution.
An integrated strip feeder facilitates extensive measurements, since each position can be measured at a fixed distance and continued until the strip ends. To speed up the strip measurement, the strip feeder can be set to measure more frequent at certain positions and less on other.

Lorentzen & Wettre, founded 1895, provides the world’s paper industry with advanced equipment for quality control and process optimization from a position as the market and quality leader. Lorentzen & Wettre operates all over the world. The headquarters, including R&D and manufacturing, is located in Stockholm, Sweden. Sales and service offices are located in Sweden, Finland, France, Germany, Great Britain, Netherlands, Italy, Spain, Japan, China, Singapore, Brazil, USA and Canada. Lorentzen & Wettre is also represented on 35 other markets by agents and distributors. Lorentzen & Wettre is a part of the ABB Process Automation division.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 145,000 people.


For further information contact:
Mr. Thomas Fürst, Product Manager,
Lorentzen & Wettre, Sweden.
Phone: + 46 8 477 91 64
Mobile : + 46 70 583 63 20
E-mail: thomas.furst@l-w.com

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    seitp202 4b7d5be330ca9c6848257b5600043851