2007-05-08 - Introducing the NEW! 316L Stainless Steel pistol grip handles for front operated disconnect switches. This handle range is the first of its kind, industry-wide! The stainless steel handle family complements ABB’s extensive line of disconnect switch products and accessories. . . read more
ABB’s new stainless steel handle line offers exceptional strength and durability. The 316L SS handles resist impact, wear and corrosion, and are easily cleaned and maintained, making them the
perfect choice to integrate into your food and beverage, pulp and paper, mining, conveying, or oil and gas equipment.
Key Features:
· Modern, robust 316L Stainless Steel design
· Protection Class: NEMA 1, 3R, 4, 4X, 12
· Wide range of handle lengths -- 45mm to 275 mm
· Available for 5mm, 6mm, or 12mm shaft diameters
· Padlockable in OFF position (up to three padlocks)
· Door interlock in ON position
More Information: (see Related Links on this page)