10 Million Timers Available in 2 Days or Less

2009-02-01 - NEW Looking for an easier, faster way to specify control relays: timers, voltage monitors, current sensors, liquid level controls, and more? You found it, the Express Timers & Controls Catalog. Stop searching through endless search engine matches, all the timers and electronic controls you need are here in this easy-to-use reference guide. It includes the most popular part numbers; over 10 million are available in 2 days or less. Solid state modules, cube timers, octal plug-in timers & controls, time delay relays, motor protectors, and current monitors are all included. A must for designers, specifiers, contractors and mechanics. Request your FREE copy today. . . Read More

ABB's Baldwinsville, NY manufacturing facility completes a dramatic rework of the manufacturing flow process. Employing LEAN manufacturing techniques and creating single piece production cells, it is now possible to offer 10 million timers plus a full menu of electronic control relays in 2 days or less. The Express Timers & Controls Catalog includes part numbers that are In Stock, available for same day shipment. Then, using the companies unique ProgramaCube® platform, fixed time delays and an assortment of 24 timing and counting functions are built to order and shipped in 2 working days.

Reliable SSAC brand designs are backed by an industry leading 10 Year Warranty. These controls are so reliable they are used by major testing laboratories for life cycle testing of other equipment and controls. Totally solid state designs typically deliver over 100 million operations.

Product Lines Included:
Time delay relays - Plug-in, 35 mm DIN rail & surface mounting
ProgramaCube® - Factory programmed modules - solid state and relay output
Universal voltage, multifunction timers - Plug-in and DIN rail mounting
Single function OEM grade timers and timing modules
3 Phase Motor Protectors - universal voltage - universal frame size: 1 to 1,200 Hp
Single phase voltage monitors - AC and DC volts
Single phase current monitors - AC and DC amps
Liquid level controls - Octal plug-in and DIN rail mounting
Alternating and duplexing relays - Octal plug-in base
Winding over temperature thermistor monitors - DIN rail mounting
Tower and obstruction lighting controls - New LED lamp alarm relays

This catalog provides the basic specifications required to select and specify an electronic timer or control. Support for OEM designers is provided through links to the companies 2,500 page web portal. A special express products entry page allows direct linking from the express products catalog to the detailed OEM designer's specifications on-line. A link to this web entry page <http://www.ssac.com/pp1.htm> is included on every page of the express products catalog.

Wide OEM based market for these products:
This product line services a wide variety of OEM companies -- from commercial air conditioners and heating equipment, dispensing equipment, commercial appliances, cooking appliances, motor control panels and Oil Jacks, to Wal-mart check-out signals.

Printed Catalog Pages May be outdated as the ink dries. . . .
Marketing Communications Manager for the SSAC Brand, Gary Weeks states, "As we deliver a catalog hot off the press to an OEM design engineer, one of the first questions asked is, "where can I get the most current specifications?'' Design engineers understand the risk of working with outdated specifications. Weeks continues, "There is a general understanding that any product specification may be updated, sometimes immediately after a product catalog is published." The on-line version of the catalog page is perceived to have the most current information. "We include the revision date on every catalog page, to aid identification of the most current version," he reports.

Interactive, hyperlinked, On-line Selection Guides provide a transparent, powerful innovation:
The plan envisioned by the team was to include a copy of the selection guide and part number index in a special portal on the ssac.com web site. These on-line interactive pages are PDFs with hyperlinks to the on-line version of the product pages. "We are not the first to integrate print with web specifications," noted Weeks. "Our simple innovation is elimination of the initial confusion a designer experiences when moving from a familiar catalog page design to a totally different selection table layout in a typical HTML selection guide:

"We removed this confusion by placing a page on the web site that looks just like the selection table in the printed catalog," added Weeks The interactive version of the printed page leverages the "easy-as-a-click-to-find" web understanding, to connect busy designers with the most current specifications.

The Express Timer and Controls catalog is available in print, on the companion web portal at www.ssac.com/express.


for More Information see Related Links on this page

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
Express Catalog Cover
Express Catalog Cover

Contact us

Contact ABB LVP&S by eMail
seitp202 0ea600ae72f6eb35c12573e20067315c