2003-04-15 - ABB has re-launched its OTP range of three, four pole and six pole load break switches from 16A to 800A in high quality IP65 rated grey plastic enclosures at a new lower list price.
In addition to providing total protection against the ingress of dust and low pressure water jets, the OTP range also offers easy installation and cabling and is ideally suited for a wide variety of applications such as: safety switch, local isolator, main switch, motor control switch and emergency switch.
The OTP range is supplied as standard with a red/yellow handle, padlockable in the off position with up to three padlocks essential for permit to work, while a variety of other handles are available on request. Provision is made for cable entries top and bottom which together with plenty of room for wiring inside the enclosure makes installation as simple as possible.
Three pole versions of the OTP range include a solid neutral link and the load break switches can be converted into safety switches simply by adding auxiliary contacts.