2009-10-13 - ABB’s LLC8 & LLC6 Series protect equipment from dangerous over temperature caused by low water level in hot water equipment like boilers, steam generators and commercial cooking equipment. They are cost effective OEM designs, UL353 recognized with industry standard mounting and connection, and our 10 year warranty. . . read more
The ABB LLC family of products offers a complete line of liquid level controls used for monitoring and controlling the level of conductive liquids. The LLC family includes dual and single probe control plus the LLC6 and LLC8 low water level cutoff controls. The LLC8 Series offers clear coated electronics on an OEM style open PC board design. It provides industry standard dimensions, mounting and connection making the LLC8 an excellent replacement for competitive designs. SSAC brand designs are backed by a 10 year product warranty. UL 353 recognition means the LLC8 is qualified for limit switch applications like, low water cutoff protection.
Hot water heating equipment. steam generators, steam tables, coffee brewers, steam humidifiers and commercial cooking appliances typically have electric or gas heating elements. Electric heating elements operate safely as long as they are completely covered by water. If the water level drops and the element is exposed, the temperature inside the appliance can rise to an unsafe level. The LLC6 and LLC8 sense this low water level and disconnects the heating element or creates an alarm signal until the water level returns to normal. The LLC8 can be selected with automatic reset, manual reset, or power outage override reset. A trip delay is included to prevent nuisance tripping.
Features of LLC8:
- Open PC board construction with clear coating
- UL353 recognition as a limit switch (Except 230VAC)
- 24, 120 or 240 VAC Input voltage
- Transformer isolated conductive sensing
- 10A SPDT relay output contacts
- Fixed sensing resistance of 5K to 250K ohms
- Energizes on wet probe
- Fixed trip delay of 1 to 60 secs.
- 10 year warranty
Features of LLC6:
- Industry standard 11 pin magnal plug-in design
- UL353 recognition as a limit switch (Except 230VAC)
- 24, 120 or 240 VAC Input voltage
- Transformer isolated conductive sensing
- 10A SPDT relay output contacts
- Fixed sensing resistance of 5K to 250K ohms
- Energizes on wet probe
- Fixed trip delay of 1 to 60 secs.
SSAC brand reliable designs are backed by our industry leading 10 year product warranty.
SSAC product designs are available through authorized distributors and sales offices throughout the USA and Canada.
ABB (
www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.
For more information, see the Related Links on this Page