ABB launches SYNCHROTACT 6

2018-04-11 - Sixth generation of the world’s most popular synchronizer keeps power plants and substations safe and productive

ABB will launch the sixth generation of its market-leading synchronizing and paralleling technology, SYNCHROTACT® 6, at ABB Customer World Africa in Johannesburg, South Africa, on April 10-11, 2018.

For more than 50 years, SYNCHROTACT has protected power plant generators and substation components from the potentially destructive effects of current surges caused by circuit breakers closing in unsynchronous conditions. SYNCHROTACT keeps these valuable production assets safe and at the highest levels of availability by automatically synchronizing the speed, voltage and frequency of the generator with the power grid.

SYNCHROTACT 6 contains new and enhanced features to maximize safety. It is the only synchronizer to have a diverse dual-channel design, with both channels located in the same SYNCHROTACT device to minimize wiring, ensure perfect working compatibility and reduce the commissioning costs for the end customer. If one channel should fail, the other remains open, thereby guaranteeing reliability. The unit’s robust design is in accordance with the IEC 61508 SIL2 safety standard.

The number of parameter sets has been increased from 7 to 20, enabling up to 20 different circuit breakers to be synchronized by a single SYNCHROTACT 6 device. Compliant with the IEC 61850 Ed. 2 communication standard, SYNCHROTACT 6 fulfills the most demanding requirements.

More than 22,000 SYNCHROTACT units have been sold since its introduction, equivalent to about 10 percent of the global market for synchronizing equipment. All the main generators at the Three Gorges Dam in China, the world’s largest hydropower plant, are equipped with SYNCHROTACT synchronizers.

“We are delighted to announce the launch of this remarkable sixth generation product,” says Kevin Kosisko, managing director of ABB’s power generation and water business. “SYNCHROTACT has long been the synchronizer of choice for utilities and power generators worldwide, thanks to its exceptional levels of safety and redundancy. It provides our end customers with the highest availability and the lowest possible total cost of ownership.”

SYNCHROTACT 6 is part of ABB’s offering of excitation products and synchronizing equipment for the power generation industry. The offering is the most comprehensive and proven on the market, extending from the smallest to the largest power requirements and covering all power generation applications.

ABB Power Generation & Water is a leading provider of integrated power and automation solutions, with unparalleled experience in partnering with the energy and water industries, bringing them improved operations and sustainable progress. ABB delivers integrated and secure digital systems, services and solutions to automate and optimize the performance of conventional and renewable power plants and water facilities.


    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    seitp202 30f755677f0c1b93c125826a002de97e