2007-08-20 - The CM Range are DIN 3 Rail mounted, single phase monitoring relays. They were redesigned to provide new features and improve performance. The product range includes current and voltage monitoring relays for over and under current protection, over and under voltage protection and phase loss protection. They can directly monitor currents from 3 mA to 15 A (AC or DC) or voltages from 3 to 600 Volts. These products are now In Stock (USA) and available for immediate shipment.. . . . . Read More
The CM family of single phase current and voltage monitors is available for sale and currently being stocked in Wichita Falls, TX.
These products are DIN-Rail mounted, single phase monitoring relays. This range includes current and voltage monitoring relays for over and under current protection, over and under voltage protection and phase loss monitoring. One of the key competitive advantage of these products is the True RMS measuring circuitry. This allows the units to accurately measure distorted as well as symmetric wave forms. Many competitive products only use less accurate average or peak measurement designs. Some of these new designs replace existing CM monitoring relays in a smaller 22.5 mm width and most have new features added.
True RMS measuring design allows accurate monitoring of symmetric and distorted wave forms.
Directly monitor current ranges from 3mA to 15 A (AC or DC) These are the only ABB products that also monitor DC currents.
Indirectly monitor currents above 15 amps through the use of CT's or shunt resistors.
Voltage monitoring range from 3 to 600 VAC
Their universal monitoring design reduces the inventory required for equipment that uses mixed voltage ranges and types.
All models include DIP switch selectable operational functions: overcurrent or undercurrent; four units offer a selectable latching output.
The current or voltage set (trip) points are adjustable and adjustments have direct reading dial scales.
Product has multiple international and US approvals
Small size, all products are 22.5mm in width
 |  |
| DIP Switch Selection of Options | Adjustable Set (trip) Points |
Table of Products and Functions:
| Monitoring Function | Output | Product / Link to Data Sheet | Replaces: |
| Selectable over or under current | 1 SPDT (1 c/o) | CM-SRS.1 | CM-SRS |
| Selectable over or under current | 2 SPDT (2 c/o) | CM-SRS.2 | SM-SRN |
| Selectable over or under current w/ latching output | 2 SPDT (2 c/o) | CM-SRS.M | NEW |
| Window current w/ latching output | 2 SPDT (2 c/o) | CM-SFS | NEW |
| Selectable over or under voltage | 1 SPDT (1 c/o) | CM-ESS.1 | CM-ESS |
| Selectable over or under voltage | 2 SPDT (2 c/o) | CM-ESS.2 | CM-ESN |
| Selectable over or under voltage w/ latching output | 2 SPDT (2 c/o) | CM-ESS.M | NEW |
| Window voltage w/ latching output | 2 SPDT (2 c/o) | CM-EFS | CM-EFN |
for More Information see Related Links on this page