2007-10-22 - ABB LVP&S is pleased to announce the publication of a new Disconnect Switch Brochure, LV077. The featured OT & OS disconnect switches reduce the installed cost in new installations by reducing the amount of panel space required. Because of their small size, they can be easily inserted into space-sensitive retrofit installations. The LV077 Brochure pages include disconnect switches for UL98, UL508 and IEC ratings and applications.
. . Read More
ABB LVP&S is pleased to announce the publication of a new Disconnect Switch Brochure, LV077
. This brochure was developed to highlight the standard Fusible and Non-Fusible Disconnect Switch product offering; from popular 3 pole to specialty combination switches for transfer, by pass and reversing. Designed for reliability and safety, ABB's disconnect switches offer maximum protection to both the installation and the user: including welded contact alerting system and use of tracking resistant materials. The OT & OS disconnect switches reduce the installed cost in new installations by reducing the amount of panel space required. Because of their small size,
they can be easily inserted into space-sensitive retrofit installations. The LV077 Brochure pages include disconnect switches for UL98, UL508 and IEC ratings and applications.
"Fast Select" Product Selection Guides
The 12 page color brochure provides a quick reference guide for the standard disconnect switch and accessories product line and is a valuable
resource for designers and specifiers from various industrial markets, including: HVAC, material handling, and food and beverage service.
A complete set of selection guides for fusible and non-fusible switches, makes selection fast and effortless. Application pages show why ABB's disconnect switches offer exceptional performance and ease of installation.
Key Features:
- Decreased size of fusible designs by locating the fuses above the switching mechanism
- Increase safety by locating contacts on both ends of the fuse
- Global acceptance - UL98, UL508, IEC ratings
- Comprehensive local USA support coordinated with ABB's global offices
- A complete line of handles, operators and accessories
Request your copy today!
for More Information see Related Links on this page