2009-07-24 - A pioneering ABB solution that cuts greenhouse gas emissions and reduces ship fuel costs has helped the major North Sea port of Gothenburg win its second international award for cleaning up shipping and the seas.
By
ABB Communications
The ABB solution was developed for a ro-ro (roll on-roll off) terminal at the Swedish port of Gothenburg in 2000 and was the first in the world to provide ships with high voltage electric power delivered by cable from onshore during their time in port.
The ABB solution helped the Port of Gothenburg win two environmental awards, the 2008 Clean Seas Award given by Lloyd's List and the 2004 Clean Marine Award given by the European Union.
The process provides a ship at berth with shore-side electrical power when its main and auxiliary engines are turned off. In this way, its equipment, refrigeration, cooling, heating and lighting can receive continuous electrical power in loading and unloading.
Cold ironing
In total, Sweden's shore-to-ship electrical connections - at Gothenburg, Stockholm, Helsingborg and Pitea - save about 1,900 tonnes of fuel each year and reduce carbon dioxide emissions by 6,000 metric tons, according to the Swedish Environmental Research Institute (IVL).
Ships plug into an onshore grid, in contrast to the previous method in which ships used their auxiliary diesel engines to generate electricity in port, consuming large volumes of fuel and emitting high levels of greenhouse gases and noise.
The Gothenburg installation has been so successful that an additional three terminals at the port have since been equipped with the ABB solution, helping the port authority to become the international benchmark for shore-to-ship power supply.
"Shore-side electricity has a large potential to reduce the impact from shipping on health and on the environment. The main advantage is the reduction in the emissions of toxic gases in port cities."
-- Erik Fridell
Swedish Environmental Research Institute
Providing shore-side electrical power is also known as "cold ironing," refering to a time when ships had coal-fired iron engines. Ships docked in port, turned off the engines and let them go cold, hence the term.
"Shore-side electricity has a large potential to reduce the impact from shipping on health and on the enviironment," IVL research Erik Fridell told a conference on shore connections at Northern Maritime University in May 2009. "The main advantage is the reduction in emissions of toxic gases in port cities."
Harbor facilities around the world have begun to take a closer look at shore-to-ship connections as a means to reduce emissions from ships in port and improve air quality in surrounding communities. Shore connections are now available at ports in the United States, including Los Angeles, Long Beach, San Francisco, San Diego, Seattle and Juneau, in Canada at Vancouver, and in Europe at ports in Germany, Sweden, Finland and Holland.
In the U.K. the port of Southhampton announced in July 2009 it will also consider implementing shore-to-ship electrical connections for cruise vessels in port.
Supported by EU
In May 2009, European Commissioner for Maritime Affairs and Fisheries Joe Borg told a conference of European cruise companies in Rome that shore connections is one of the policies being pushed by the EU as part of an Integrated Maritime Policy.
Compared to standard high-sulfur engine fuel, the ABB high voltage solution reduces carbon dioxide emissions by 50 percent and other greenhouse gases by up to 97 percent. The emission reduction is significant, even compared to the low-sulfur fuel that is set to become mandatory for ships visiting European ports in 2010.
If connected to a renewable energy source like wind, hydro or solar power – which the port of Gothenburg is considering - the solution has the potential to eliminate greenhouse gas emissions during ship stopovers.

|
Illustration showing the immense flexibility and minimal berth footprint of a typical ABB HVSC solution. Larger footprint equipment like the transformer kiosk and main substation can be located at distance.
Known as High Voltage Shore Connection (HVSC), the ABB solution is a complete, compact, modular and highly flexible system. About a dozen cruise ships are currently outfitted with the technology.
Power from the grid, which is 50 Hz in most countries, is converted by an ABB frequency converter to the 60 Hz required by most vessels. The power is then transported by cable to a transformer where it is stepped down to 6.6 or 11 kV. A single cable delivers the power to the ship from a small power outlet at the berth.
Both the substation and transformer kiosk can be located at some distance from the berth where they do not interfere with terminal activities.
The products used in the solution – substation, transformers and frequency converters (also known as AC drives) – are core ABB technologies in which ABB is the global market leader.
See the Gothenburg HVSC solution featured in a French television program, "La pollution de l'air" Sept. 9, 2006