New AL contactors


The increased use of PLCs in industry has induced a reduction of the power needed to control a contactor.

The 2.4 / 3W consumption of AL9 to AL16 and 3.5W of the AL26 to AL40 allows a direct control by all PLC transistor outputs without the use of an interface relay. When operated from a battery, this low consumption gives a greatly increased battery life.

TAL contactors and TNL contactor relays completes the range with large voltage coil. These products are perfectly adapted to the railway application.

Attractive Characteristics

  • Low consumption contactors with DC coil
  • Control of power circuits from 4kW (AL9) to 18.5kW (AL40) at a voltage up to 690V 50 Hz and 440V DC
  • A large utilization flexibility as they can be mounted in non-standard positions
  • An insulation voltage of 1000V for the entire range
  • Conformity to International standards
  • Several cable connexion possible : classic clamp or cage connector, ring tongue terminals

Applications

Many applications are possible : all applications controlled by PLC, machines, robots, elevators, railway...

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    seitp202 30279e4d751dd8d1c1256f4f00350011