New improved CP-E power supplies offer lower dissipation allowing operation at 70 degrees C

2007-09-18 - The CP-E power supplies are designed for high thermal efficiency to provide very low power and heat dissipation, allowing operation at 70 degrees C without fan cooling. This allows installation in panels and equipment designed for high ambient temperature locations. . . . Read More

The CP-E range offers enhanced functionality while reducing the number of different models required to cover typical applications. They offer output voltages from 5 VDC to 48 VDC and output currents of 0.625 A to 3 A. They are designed for high thermal efficiency to provide very low power and heat dissipation, allowing operation without fan cooling. Their operating temperature range has been increased to 70°C to allow installation in panels and equipment designed for high ambient temperature locations.

Characteristics of the CP-E range:

  • Output voltage 5 V, 12 V, 24 V, 48 VDC
  • Adjustable output voltages
  • Output current 0.625 A, 0.75 A, 1.25 A, 2.5 A, 3 A
  • Power range 15 W, 18 W, 30 W, 60 W
  • Wide input range 100.240 VAC (85.265 VAC, 90.375 VDC)
  • High efficiency of up to 89 %
  • Low power dissipation and low internal heating
  • Free convection cooling (no forced cooling with fans)
  • Ambient temperature range during operation .10...+70°C (up to 60°C with no derating)
  • Open-circuit, overload and short-circuit protection with automatic fault recovery
  • Integrated input fuse
  • V/I characteristic curve for devices greater than 18 W (fold-forward behavior at overload, no shutdown)
  • LED(s) for status indication
  • DC Voltage "OK" - output (transistor) on 24 V units units greater than 18 W
  • Accessory Redundancy Unit CP-A RU offers true redundancy

Approvals/Marks of the power supplies
Approvals: cULus 508, TUV (IEC/EN 60950), UL 1310 Listed Class 2 Power Supply, UL 1604 for Class 1 Division 2 - pending
Marks: CE, C-Tick


for More Information see Related Links on this page

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
New improved CP-E power supplies operate up to 70 degrees C
New improved CP-E power supplies operate up to 70 degrees C

Contact us

Contact ABB LVP&S by eMail
seitp202 37213c0e740fa752c1257359006e5468